BOSCH REXROTH Pressure Switch HEDE 10 (R901023071)

BOSCH REXROTH Pressure Switch HEDE 10 R901023071

Product Details:

Manufacturer part number: R901023071

Brand: BOSCH REXROTH

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Maximum operating pressure bar: 300

Type code: HEDE10A1-2X/100/K41G24/2/V

Customs tariff weight: 0.269 kg

Pressure stage bar: 100

Outputs: Two switching outputs


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R901023071

Part Number
R901023071
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum operating pressure bar Type code Customs tariff weight
(kg)
Pressure stage bar Outputs
1 Quote 300HEDE10A1-2X/100/K41G24/2/V0.269100Two switching outputs

Loading...

  1. 1

Basic information

Seal Material Fluororubber Customs tariff weight unit kg Voltage V/Hz DC voltage 24 V
Electrical connection M12, 4-pin as standard Type HEDE Display LED display
Connection Piping installation Device series 2X Customs tariff weight Pro 1
Customs tariff article number 90262020 Customs tariff country of origin DE Adjustment type Programming keys

This page is BOSCH REXROTH Pressure Switch HEDE 10, part number R901023071.
You can find the detail information about specifications and dimensions on part number R901023071.

Variation of this product

Part Number
800R901022922
R901022831
R901022978
R901023040
R901023091
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum operating pressure bar Type code Customs tariff weight
(kg)
Pressure stage bar Outputs

1,255.71 €

1 5 Days 400HEDE10A1-2X/250/K41G24/1/V0.272250One switch output and one analog output

837.12 €

1 5 Days 300HEDE10A1-2X/100/K41G24/1/V0.271100One switch output and one analog output

-

1 Quote 600HEDE10A1-2X/400/K41G24/1/V0.28400One switch output and one analog output

-

1 Quote 800HEDE10A1-2X/600/K41G24/1/V0.279600One switch output and one analog output

1,255.71 €

1 5 Days 400HEDE10A1-2X/250/K41G24/2/V0.278250Two switching outputs

Tech Support