Manufacturer part number: R900345961
Brand: BOSCH REXROTH
Price: 452.75 €
Delivery time: 5 Days
Seal Material: Nitrile Rubber
Cracking Pressure: 0.3 MPa
Customs tariff weight: 0.485 kg
Nominal size: 30
Connection size: 30
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900345961
Pilot oil return | None | Pre-opening | None | Valve type | Check valve |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Flow characteristic | Leakage-free blocking in one direction | Maximum operating pressure(bar) | 315 |
Type | M-SR | Connection | Integrated valves | Device series | 1X |
Customs tariff item number | 84812010 | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is BOSCH REXROTH Check Valve M-SR, part number R900345961.
You can find the detail information about specifications and dimensions on part number R900345961.
Part Number |
---|
R900301892 |
R900301893 |
R900301894 |
R900346082 |
R900346083 |
R900346638 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Seal Material | Cracking Pressure (MPa) | Customs tariff weight (kg) | Nominal size | Connection size |
---|---|---|---|---|---|---|---|---|---|
202.11 € | 1 | 5 Days | Nitrile Rubber | 0.05 | 0.08 | 15 | 15 | ||
299.40 € | 1 | 5 Days | Nitrile Rubber | 0.05 | 0.127 | 20 | 20 | ||
455.85 € | 1 | 5 Days | Nitrile Rubber | 0.05 | 0.255 | 25 | 25 | ||
213.74 € | 1 | 5 Days | Nitrile Rubber | 0.3 | 0.075 | 15 | 15 | ||
165.48 € | 1 | 5 Days | Nitrile Rubber | 0.05 | 0.026 | 8 | 8 | ||
268.92 € | 1 | 5 Days | Nitrile Rubber | 0.3 | 0.147 | 20 | 20 |