Manufacturer part number: R900955985
Brand: BOSCH REXROTH
Price: 2,171.05 €
Delivery time: 5 Days
Customs tariff weight: 4.82 kg
Pre-relief: None
Nominal size: 32
Tank bore: With
Type of connection: Threaded connection
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900955985
Seal Material | Nitrile Rubber | Cracking Pressure(MPa) | 0.012 | Valve type | Prefill valve |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Maximum operating pressure(bar) | 350 | Type | SFA |
Connection | Screw-in holes with pipe thread according to ISO 228, DIN EN 3852 Part 2 | Device series | 1X | Customs tariff item number | 84812010 |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is BOSCH REXROTH Prefill Valve SFA, part number R900955985.
You can find the detail information about specifications and dimensions on part number R900955985.
Part Number |
---|
R900737034 |
R900955984 |
R900958303 |
R900958305 |
R900964465 |
R900964466 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Pre-relief | Nominal size | Tank bore | Type of connection |
---|---|---|---|---|---|---|---|---|---|
4,172.55 € | 1 | 5 Days | 21.28 | With | 80 | None | For flange connection | ||
1,973.68 € | 1 | 5 Days | 4.9 | None | 32 | None | Threaded connection | ||
2,368.42 € | 1 | 5 Days | 4.88 | With | 32 | None | Threaded connection | ||
2,362.75 € | 1 | 5 Days | 6.46 | None | 40 | With | For flange connection | ||
2,147.95 € | 1 | 5 Days | 6.46 | None | 40 | None | For flange connection | ||
2,577.54 € | 1 | 5 Days | 6.48 | With | 40 | None | For flange connection |