Manufacturer part number: R900328797
Brand: BOSCH REXROTH
Price: 1,776.89 €
Delivery time: 5 Days
Customs tariff weight: 6.86 kg
Flow characteristic: In channel A and B
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900328797
Seal Material | Nitrile Rubber | Cracking Pressure(MPa) | 0.3 | Pilot oil return | None |
---|---|---|---|---|---|
Pre-opening | None | Customs tariff weight unit | kg | Nominal size | 16 |
Maximum operating pressure(bar) | 315 | Type | Z2S | Corrosion resistance | Surface without corrosion resistance |
Connection | Sandwich plate | Device series | 5X | Connection size | NG 16 |
Customs tariff item number | 84812010 | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is BOSCH REXROTH Check Valve Z2S 16, part number R900328797.
You can find the detail information about specifications and dimensions on part number R900328797.
Part Number |
---|
R900328798 |
R900328799 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Flow characteristic |
---|---|---|---|---|---|---|
1,776.89 € | 1 | 5 Days | 6.741 | In channel A | ||
1,776.89 € | 1 | 5 Days | 6.72 | In channel B |