BOSCH REXROTH Check Valve S NG6 to 30 (R901405971)

BOSCH REXROTH Check Valve S NG6 to 30 R901405971

Product Details:

Manufacturer part number: R901405971

Brand: BOSCH REXROTH

Price: 266.26

Delivery time: 5 Days


Technical Data:

Cracking Pressure: 0 MPa

Customs tariff weight: 0 kg

Nominal size: 10

Connection size: G1/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R901405971

Part Number
R901405971
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cracking Pressure
(MPa)
Customs tariff weight
(kg)
Nominal size Connection size

266.26 €

1 5 Days 0010G1/2

Loading...

  1. 1

Basic information

Seal Material Nitrile Rubber Pilot oil return None Pre-opening None
Valve type Check valve Customs tariff weight unit kg Flow characteristic Leakage-free blocking in one direction
Maximum operating pressure(bar) 315 Type S Nozzle Without nozzle (standard)
Corrosion resistance Improved corrosion protection (240 h salt spray test according to EN ISO 9227) Connection Threaded connection Customs tariff item number 84812010
Customs tariff weight per 1 Customs tariff country of origin DE

This page is BOSCH REXROTH Check Valve S NG6 to 30, part number R901405971.
You can find the detail information about specifications and dimensions on part number R901405971.

Variation of this product

Part Number
R901383282
R901402461
R901402462
R901402463
R901404547
R901406000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cracking Pressure
(MPa)
Customs tariff weight
(kg)
Nominal size Connection size

266.26 €

1 5 Days 0.10.30810G1/2

747.57 €

1 5 Days 0.12.4630G1 1/2

609.34 €

1 5 Days 0.12.0225G1 1/4

271.40 €

1 5 Days 0.1015G3/4

330.28 €

1 5 Days 0.10.93220G1/2

-

1 5 Days 00.92520G1/2

Tech Support