BOSCH REXROTH Check Valve SL 10..32 (R900451135)

BOSCH REXROTH Check Valve SL 10..32 R900451135

Product Details:

Manufacturer part number: R900451135

Brand: BOSCH REXROTH

Price: 936.06

Delivery time: 5 Days


Technical Data:

Cracking Pressure: 0.15 MPa

Pre-opening: None

Customs tariff weight: 2.08 kg

Nominal size: 10

Connection: Threaded connection


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R900451135

Part Number
R900451135
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cracking Pressure
(MPa)
Pre-opening Customs tariff weight
(kg)
Nominal size Connection Connection size

936.06 €

1 5 Days 0.15None2.0810Threaded connectionG1/2

Loading...

  1. 1

Basic information

Seal Material Nitrile Rubber Pilot oil return External Valve type Check valve
Customs tariff weight unit kg Flow characteristic Leakage-free blocking in one direction Maximum operating pressure(bar) 315
Type SL Device series 4X Customs tariff item number 84812010
Customs tariff weight per 1 Customs tariff country of origin DE

This page is BOSCH REXROTH Check Valve SL 10..32, part number R900451135.
You can find the detail information about specifications and dimensions on part number R900451135.

Variation of this product

Part Number
R900443419
R900483370
R900483371
R900587554
R900587556
R900587559
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cracking Pressure
(MPa)
Pre-opening Customs tariff weight
(kg)
Nominal size Connection Connection size

936.06 €

1 5 Days 0.15None1.9510Subplate mountingNG 10

936.06 €

1 5 Days 0.15With2.0810Threaded connectionG1/2

936.06 €

1 5 Days 0.15With1.910Subplate mountingNG 10

1,558.63 €

1 5 Days 0.25With5.420Threaded connectionG1

2,116.34 €

1 5 Days 0.25With9.5830Threaded connectionG1 1/2

1,558.63 €

1 5 Days 0.25With4.6820Subplate mountingNG 20

Tech Support