BOSCH REXROTH Directional Servo Valve 4WS.2E 6 (R900950929)

BOSCH REXROTH Directional Servo Valve 4WS.2E 6 R900950929

Product Details:

Manufacturer part number: R900950929

Brand: BOSCH REXROTH

Price: 7,568.12

Delivery time: 5 Days


Technical Data:

Maximum flow rate (l/min): 2

Customs tariff weight: 1.121 kg

Electrical connections: Coil no. 11 (30 mA/100 ohm per coil)

Type: 4WS2EM

Control electronics: External


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R900950929

Part Number
R900950929
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum flow rate (l/min) Customs tariff weight
(kg)
Electrical connections Type Control electronics

7,568.12 €

1 5 Days 21.121Coil no. 11 (30 mA/100 ohm per coil)4WS2EMExternal

Loading...

  1. 1

Basic information

Max. operating pressure pmax (standard liquids) 10 to 315 Valve type Directional servo valve Customs tariff weight unit kg
Nominal size 6 Electrical connection Without plug-in connector, with component plug to EN 175201-804 Actuation Electrical
Feedback Mechanical feedback Device series 2X Spool covering 0 to 0.5% negative
Customs tariff item number 84812010 Customs tariff weight per 1 Control oil supply Internal supply, internal discharge
Customs tariff country of origin DE Sealing material FKM

This page is BOSCH REXROTH Directional Servo Valve 4WS.2E 6, part number R900950929.
You can find the detail information about specifications and dimensions on part number R900950929.

Variation of this product

Part Number
R900951449
R900951450
R900951451
R900951452
R900952164
R900952165
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum flow rate (l/min) Customs tariff weight
(kg)
Electrical connections Type Control electronics

7,568.12 €

1 5 Days 51.12Coil no. 11 (30mA/100 ohm per coil)4WS2EMExternal

7,568.12 €

1 5 Days 101.121Coil no. 11 (30mA/100 ohm per coil)4WS2EMExternal

7,568.12 €

1 5 Days 151.12Coil no. 11 (30mA/100 ohm per coil)4WS2EMExternal

7,568.12 €

1 5 Days 201.121Coil no. 11 (30mA/100 ohm per coil)4WS2EMExternal

8,326.65 €

1 5 Days 21.121Target value +/-10 V4WSE2EMIntegrated

8,326.65 €

1 5 Days 51.14Target value +/-10 V4WSE2EMIntegrated

Tech Support