Manufacturer part number: R901151288
Brand: BOSCH REXROTH
Price: 644.94 €
Delivery time: 5 Days
Customs tariff weight: 0.314 kg
Spool symbol: U
Maximum operating pressure (bar): 500
Auxiliary actuation device: With concealed auxiliary actuation device (standard)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R901151288
Part Number
|
---|
R901151288 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Spool symbol | Maximum operating pressure (bar) | Auxiliary actuation device | |
---|---|---|---|---|---|---|---|---|
644.94 € | 1 | 5 Days | 0.314 | U | 500 | With concealed auxiliary actuation device (standard) |
Loading...
Maximum flow rate (l/min) | 20 | Spool position | Not monitored | Screw-in bore | High-performance and screw hole R/T-11A |
---|---|---|---|---|---|
Valve type | Directional poppet valve | Customs tariff weight unit | kg | Voltage (V/Hz) | Without coil |
Nominal size | 1 | Actuation type | Direct-operated | Spring return | With spring return |
Main connections | 2 | Electrical connection | None | Actuation | Electrical |
Type | KSDE | Device series | B | Solenoid | High-performance solenoid, wet-pin (switching in oil) with removable coil |
Customs tariff item number | 84812010 | Customs tariff weight per | 1 | Throttle insert diameter(mm) | None |
Customs tariff country of origin | DE | Sealing material | FKM |
This page is BOSCH REXROTH Directional Poppet Valve KSDE.1 C / U, part number R901151288.
You can find the detail information about specifications and dimensions on part number R901151288.
Part Number |
---|
R901083200 |
R901151279 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Spool symbol | Maximum operating pressure (bar) | Auxiliary actuation device |
---|---|---|---|---|---|---|---|---|
728.57 € | 1 | 5 Days | 0.333 | U | 500 | Without auxiliary actuation device | ||
684.88 € | 1 | 5 Days | 0.318 | C | 350 | With screw-mountable manual override |