Manufacturer part number: R901070125
Brand: BOSCH REXROTH
Price: 424.88 €
Delivery time: 5 Days
Customs tariff weight: 0.339 kg
Spool symbol: D
Auxiliary actuation device: With concealed auxiliary actuation device (standard)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R901070125
Part Number
|
---|
R901070125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Spool symbol | Auxiliary actuation device | |
---|---|---|---|---|---|---|---|
424.88 € | 1 | 5 Days | 0.339 | D | With concealed auxiliary actuation device (standard) |
Loading...
Maximum flow rate (l/min) | 40 | Spool return in main valve | Via spring | Spool position | Not monitored |
---|---|---|---|---|---|
Screw-in bore | High-performance and screw hole R/T-11A | Valve type | Directional spool valve | Customs tariff weight unit | kg |
Voltage (V/Hz) | Without coil | Nominal size | 1 | Actuation type | Direct-operated |
Spring return | With spring return | Main connections | 2 | Maximum operating pressure (bar) | 350 |
Electrical connection | None | Actuation | Electrical | Type | KKDE |
Device series | A | Solenoid | High-performance solenoid, wet-pin (switching in oil) with removable coil | Customs tariff item number | 84812010 |
Customs tariff weight per | 1 | Control oil supply | None | Throttle insert diameter(mm) | None |
Customs tariff country of origin | DE | Adjustment type | Mechanical | Sealing material | FKM |
This page is BOSCH REXROTH Directional Spool Valve KKDER1 D / E / F, part number R901070125.
You can find the detail information about specifications and dimensions on part number R901070125.
Part Number |
---|
R901070118 |
R901070123 |
R901070124 |
R901070127 |
R901070129 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Spool symbol | Auxiliary actuation device |
---|---|---|---|---|---|---|---|
398.18 € | 1 | 5 Days | 0.35 | D | Without auxiliary actuation device | ||
398.18 € | 1 | 5 Days | 0.34 | E | Without auxiliary actuation device | ||
398.18 € | 1 | 5 Days | 0.342 | F | Without auxiliary actuation device | ||
424.88 € | 1 | 5 Days | 0.34 | E | With concealed auxiliary actuation device (standard) | ||
424.88 € | 1 | 5 Days | 0.34 | F | With concealed auxiliary actuation device (standard) |