BOSCH REXROTH Check Valve Z2S 22 (R900432915)

BOSCH REXROTH Check Valve Z2S 22 R900432915

Product Details:

Manufacturer part number: R900432915

Brand: BOSCH REXROTH

Price: 2,252.62

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 13.08 kg

Flow characteristic: In channel A and B


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R900432915

Part Number
R900432915
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Flow characteristic

2,252.62 €

1 5 Days 13.08In channel A and B

Loading...

  1. 1

Basic information

Seal Material Nitrile Rubber Cracking Pressure(MPa) 0.3 Pilot oil return None
Pre-opening None Valve type Check valve Customs tariff weight unit kg
Nominal size 22 Maximum operating pressure(bar) 315 Type Z2S
Corrosion resistance Surface without corrosion resistance Connection Sandwich plate Device series 5X
Connection size NG 22 Customs tariff item number 84812010 Customs tariff weight per 1
Customs tariff country of origin DE

This page is BOSCH REXROTH Check Valve Z2S 22, part number R900432915.
You can find the detail information about specifications and dimensions on part number R900432915.

Variation of this product

Part Number
R900433032
R900433037
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)
Flow characteristic

2,252.62 €

1 5 Days 12.72In channel A

2,252.62 €

1 5 Days 12.65In channel B

Tech Support