Manufacturer part number: R900407465
Brand: BOSCH REXROTH
Price: 1,117.97 €
Delivery time: 5 Days
Cracking Pressure: 0.15 MPa
Customs tariff weight: 2.62 kg
Flow characteristic: In channel B
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900407465
Seal Material | Fluororubber | Pilot oil return | None | Pre-opening | None |
---|---|---|---|---|---|
Valve type | Check valve | Customs tariff weight unit | kg | Nominal size | 10 |
Maximum operating pressure(bar) | 315 | Type | Z2S | Connection | Sandwich plate |
Device series | 3X | Connection size | NG 10 | Customs tariff item number | 84812010 |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is BOSCH REXROTH Check Valve Z2S 10, part number R900407465.
You can find the detail information about specifications and dimensions on part number R900407465.
Part Number |
---|
R900407439 |
R900407440 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cracking Pressure (MPa) | Customs tariff weight (kg) | Flow characteristic |
---|---|---|---|---|---|---|---|
1,117.97 € | 1 | 5 Days | - | 2.66 | In channel A and B | ||
1,117.97 € | 1 | 5 Days | - | 2.62 | In channel A |