Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PJ81367700
Part Number
|
---|
PJ81367700 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width W (mm) (mm) | Customs tariff — weight (kg) | Reference length, imperial (inch) | Belt number | Reference length (mm) | Customs tariff — item number | Length (mm) | Number of ribs | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10.55 € | 1 | 5 Days | 14.04 | 0.044 | 32 | 320 J 6 | 813 | 40103100 | 813 | 6 |
Loading...
Temperature resistant from(°C) | -30 | Electrical conductivity yes/no | n | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Acceptance test certificate EN 10204 – 3.1 yes/no | n | Outside idlers can be used yes/no | Yes |
Belt thickness(mm) | 3.3 | Profile | PJ | Customs tariff — country of origin | DE |
Set-constant yes/no | n | Pitch p(mm) | 2.34 | Engineering material | Polychloroprene |
Maintenance required | y | Oil-resistant | Good | Tension cords | Polyester tension cord, low-stretch |
Temperature resistant up to(°C) | 90 |
This page is Ribbed V-belt / PJ Profile RB / CR / Polyester / OPTIBELT , part number PJ81367700.
You can find the detail information about specifications and dimensions on part number PJ81367700.
Part Number |
---|
PJ45787700 |
PJ508107700 |
PJ50847700 |
PJ86410775M |
PJ91497700 |
PJ95547700 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal width W (mm) (mm) | Customs tariff — weight (kg) | Reference length, imperial (inch) | Belt number | Reference length (mm) | Customs tariff — item number | Length (mm) | Number of ribs |
---|---|---|---|---|---|---|---|---|---|---|---|---|
15.46 € | 1 | 5 Days | 18.72 | 0.033 | 18 | 180 J 8 | 457 | 40103900 | 457 | 8 | ||
20.55 € | 1 | 5 Days | 23.4 | 0.046 | 20 | 200 J 10 | 508 | 40103900 | 508 | 10 | ||
8.22 € | 1 | 5 Days | 9.36 | 0.018 | 20 | 200 J 4 | 508 | 40103900 | 508 | 4 | ||
18.23 € | 1 | 5 Days | 23.4 | 0.078 | 34 | 340 J 10 | 864 | 40103100 | 864 | 10 | ||
22.22 € | 1 | 5 Days | 21.06 | 0.074 | 36 | 360 J 9 | 914 | 40103100 | 914 | 9 | ||
9.94 € | 1 | 5 Days | 9.36 | 0.034 | 37.6 | 376 J 4 | 955 | 40103100 | 955 | 4 |