Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900922801
Part Number
|
---|
R900922801 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum flow rate (l/min) | Max. operating pressure pmax (standard liquids) | Customs tariff weight (kg) | Electrical connections | Type | Feedback | Control electronics | Control oil supply | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
9,107.29 € | 1 | 5 Days | 90 | 10 to 315 | 3.58 | Coil no. 11 (30 mA / 85 ohm per coil) | 4WS2EM | Mechanical feedback | External | Internal supply, internal discharge |
Loading...
Valve type | Directional servo valve | Customs tariff weight unit | kg | Nominal size | 10 |
---|---|---|---|---|---|
Electrical connection | Without plug-in connector, with component plug to EN 175201-804 | Actuation | Electrical | Device series | 5X |
Spool covering | 0 to 0.5% negative | Customs tariff item number | 84812010 | Customs tariff weight per | 1 |
Customs tariff country of origin | DE | Sealing material | FKM |
This page is BOSCH REXROTH Directional Servo Valve 4WS.2E 10, part number R900922801.
You can find the detail information about specifications and dimensions on part number R900922801.
Part Number |
---|
R900909225 |
R900909226 |
R900909227 |
R900927674 |
R900932667 |
R900944398 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum flow rate (l/min) | Max. operating pressure pmax (standard liquids) | Customs tariff weight (kg) | Electrical connections | Type | Feedback | Control electronics | Control oil supply |
---|---|---|---|---|---|---|---|---|---|---|---|---|
11,476.18 € | 1 | 5 Days | 75 | 10 to 315 | 3.681 | Target value +/-10 mA, actual value +/-10 mA | 4WSE2ED | Mechanical and electrical feedback | Integrated | Internal supply, internal discharge | ||
7,663.89 € | 1 | 5 Days | 30 | 10 to 210 | 3.601 | Coil no. 11 (30 mA / 85 ohm per coil) | 4WS2EM | Mechanical feedback | External | Internal supply, internal discharge | ||
7,663.89 € | 1 | 5 Days | 20 | 10 to 315 | 3.6 | Coil no. 11 (30 mA / 85 ohm per coil) | 4WS2EM | Mechanical feedback | External | Internal supply, internal discharge | ||
11,476.18 € | 1 | 5 Days | 75 | 10 to 315 | 3.691 | Target value +/-10 V, actual value +/-10 V | 4WSE2ED | Mechanical and electrical feedback | Integrated | Internal supply, internal discharge | ||
8,788.18 € | 1 | 5 Days | 75 | 10 to 315 | 3.581 | Coil no. 11 (30 mA / 85 ohm per coil) | 4WS2EM | Mechanical feedback | External | External supply, external return | ||
11,476.18 € | 1 | 5 Days | 60 | 10 to 315 | 3.72 | Target value +/-10 V, actual value +/-10 V | 4WSE2ED | Mechanical and electrical feedback | Integrated | Internal supply, internal discharge |