Manufacturer part number: R901274760
Brand: BOSCH REXROTH
Price: 485.26 €
Delivery time: 5 Days
Customs tariff weight: 2.26 kg
Flow characteristic: Check valve in channel TA
Installation direction, check valve 1: Plate side 2 (volume flow direction 1 -> 2)
Installation direction, check valve 2: Channel TB closed
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R901274760
Part Number
|
---|
R901274760 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Flow characteristic | Installation direction, check valve 1 | Installation direction, check valve 2 | |
---|---|---|---|---|---|---|---|---|
485.26 € | 1 | 5 Days | 2.26 | Check valve in channel TA | Plate side 2 (volume flow direction 1 -> 2) | Channel TB closed |
Loading...
Seal Material | Nitrile Rubber | Cracking Pressure(MPa) | 0.05 | Pilot oil return | None |
---|---|---|---|---|---|
Pre-opening | None | Valve type | Check valve | Customs tariff weight unit | kg |
Remotely operated connector | With | Nominal size | 10 | Maximum operating pressure(bar) | 350 |
Type | Z1S | Connection | Sandwich plate | Device series | 4X |
Connection size | NG 10 | Customs tariff item number | 84812010 | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is BOSCH REXROTH Check Valve Z1S 10, part number R901274760.
You can find the detail information about specifications and dimensions on part number R901274760.
Part Number |
---|
R901274759 |
R901274763 |
R901274766 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Flow characteristic | Installation direction, check valve 1 | Installation direction, check valve 2 |
---|---|---|---|---|---|---|---|---|
485.26 € | 1 | 5 Days | 2.24 | Check valve in channel P | Device side 1 (volume flow direction 2 -> 1) | - | ||
485.26 € | 1 | 5 Days | 2.24 | Check valve in channel A | Device side 1 (volume flow direction 2 -> 1) | - | ||
485.26 € | 1 | 5 Days | 2.24 | Check valve in channel B | Plate side 2 (volume flow direction 1 -> 2) | - |