Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1600D8M2077ZA |
1600D8M3077ZA |
2400D8M2077ZA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width W (mm) (mm) | Customs tariff — weight (kg) | Customs tariff — item number | Number of teeth | Pitch length (mm) | Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
125.60 € | 1 | 5 Days | 20 | 0.22 | 40103600 | 200 | 1.600 | 1.600 | ||
185.14 € | 1 | 5 Days | 30 | 0.33 | 40103600 | 200 | 1.600 | 1.600 | ||
177.03 € | 1 | 5 Days | 20 | 0.36 | 40103900 | 300 | 2.400 | 2.400 |
Loading...
Temperature resistant from(°C) | -30 | Electrical conductivity yes/no | y | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Acceptance test certificate EN 10204 – 3.1 yes/no | n | Tooth height(mm) | 8.28 |
Outside idlers can be used yes/no | Yes | Belt thickness(mm) | 8.28 | Profile | D8M |
Customs tariff — country of origin | DE | Pitch p(mm) | 8 | Engineering material | Polychloroprene |
Maintenance required | n | Tooth profile | Semi-circular | Oil-resistant | Limited |
Tension cords | Glass fiber tension cords | Temperature resistant up to(°C) | 100 |