BOSCH REXROTH Check Valve Z2S 6 (R900347507)

BOSCH REXROTH Check Valve Z2S 6 R900347507

Product Details:

Manufacturer part number: R900347507

Brand: BOSCH REXROTH

Price: 618.45

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 0.94 kg

Flow characteristic: In channel A

Customs tariff country of origin: DE


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R900347507

Part Number
R900347507
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Flow characteristic Customs tariff country of origin

618.45 €

1 5 Days 0.94In channel ADE

Loading...

  1. 1

Basic information

Seal Material Fluororubber Pilot oil return None Pre-opening None
Valve type Check valve Customs tariff weight unit kg Nominal size 6
Maximum operating pressure(bar) 315 Type Z2S Connection Sandwich plate
Device series 6X Connection size NG 6 Customs tariff item number 84812010
Customs tariff weight per 1

This page is BOSCH REXROTH Check Valve Z2S 6, part number R900347507.
You can find the detail information about specifications and dimensions on part number R900347507.

Variation of this product

Part Number
R900347504
R900347510
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)
Flow characteristic Customs tariff country of origin

618.45 €

1 5 Days 0.956In channel A and BDE

618.45 €

1 5 Days 0.94In channel BFR

Tech Support