Timing belts / ISO 17396 / xxAT5 / Polyurethane (16AT5STAHL00ZA)

Timing belts / ISO 17396 / xxAT5 / Polyurethane 16AT5STAHL00ZA

Product Details:

Manufacturer part number: 16AT5STAHL00ZA

Brand: OPTIBELT

Price: 16.77

Delivery time: 5 Days


Technical Data:

Nominal width W (mm): 16 mm

Customs tariff — weight: 0.053 kg

Customs tariff — item number: 40103200


(i)Remark

  • If you want to order an "X" meter long belt, please enter "X" as the quantity. For example: For a 10 meter belt, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16AT5STAHL00ZA

Part Number
16AT5STAHL00ZA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Customs tariff — weight
(kg)
Customs tariff — item number

16.77 €

1 5 Days 160.05340103200

Loading...

  1. 1

Basic information

Temperature resistant from(°C) -30 Electrical conductivity yes/no n Customs tariff — weight per 1
Tooth width(mm) 2.5 Customs tariff — weight unit kg Norm ISO 17396
Acceptance test certificate EN 10204 – 3.1 yes/no n Tooth height(mm) 1.2 Outside idlers can be used yes/no Yes
Tooth angle(°) 25 Belt thickness(mm) 2.7 Profile AT5
Customs tariff — country of origin DE Pitch p(mm) 5 Engineering material Polyurethane
Maintenance required n Tooth profile Trapezoidal Oil-resistant Good
Tension cords Steel tension cords Temperature resistant up to(°C) 80

This page is Timing belts / ISO 17396 / xxAT5 / Polyurethane, part number 16AT5STAHL00ZA.
You can find the detail information about specifications and dimensions on part number 16AT5STAHL00ZA.

Variation of this product

Part Number
25AT5STAHL00ZA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width W (mm)
(mm)
Customs tariff — weight
(kg)
Customs tariff — item number

29.51 €

1 5 Days 250.08339269097

Tech Support