BOSCH REXROTH Directional Solenoid Valve H-.WEH (R900701990)

BOSCH REXROTH Directional Solenoid Valve H-.WEH R900701990

Product Details:

Manufacturer part number: R900701990

Brand: BOSCH REXROTH

Price: 3,015.03

Delivery time: 5 Days


Technical Data:

Maximum flow rate (l/min): 650

Spool return in main valve: Via spring

Back pressure valve / pilot control valve: Without

Customs tariff weight: 18.38 kg

Voltage (V/Hz): DC 24 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R900701990

Part Number
R900701990
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum flow rate (l/min) Spool return in main valve Back pressure valve / pilot control valve Customs tariff weight
(kg)
Voltage (V/Hz) Nominal size Spring return Spool symbol Device series Switching time adjustment Throttle insert diameter
(mm)
Sealing material

3,015.03 €

1 5 Days 650Via springWithout18.38DC 24 V25With spring returnT6X--NBR

Loading...

  1. 1

Basic information

Spool position Not monitored Screw-in bore No screw-in valve Valve type Directional solenoid valve
Customs tariff weight unit kg Pilot control valve High-performance valve (data sheet 23178) Actuation type Pilot-controlled
Main connections 4 Maximum operating pressure (bar) 350 Electrical connection With component plug according to DIN EN 175301-803, without plug-in connector (ordered separately)
Actuation Electrical Type 4WEH Auxiliary actuation device With concealed auxiliary actuation device (standard)
Solenoid High-performance solenoid, wet-pin (switching in oil) with removable coil Customs tariff item number 84812010 Customs tariff weight per 1
Customs tariff country of origin DE Adjustment type Electrical

This page is BOSCH REXROTH Directional Solenoid Valve H-.WEH, part number R900701990.
You can find the detail information about specifications and dimensions on part number R900701990.

Variation of this product

Part Number
R900708262
R900769948
R900780849
R900906426
R900907357
R900913918
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum flow rate (l/min) Spool return in main valve Back pressure valve / pilot control valve Customs tariff weight
(kg)
Voltage (V/Hz) Nominal size Spring return Spool symbol Device series Switching time adjustment Throttle insert diameter
(mm)
Sealing material

3,015.03 €

1 5 Days 650Via springWithout17.88DC 24 V25With spring returnR6X--NBR

2,743.98 €

1 5 Days 650HydraulicWithout17.02DC 24 V25With spring returnD6X--NBR

3,015.03 €

1 5 Days 650Via springWithout17.92DC 24 V25With spring returnQ6X--NBR

-

1 5 Days 450Via springWithout13.16DC 24 V22With spring returnJ7X--NBR

2,743.98 €

1 5 Days 650Via springWithout17.6DC 24 V25With spring returnD6X--NBR

-

1 5 Days 650Via springWithout17.54Alternating current voltage 110 V25With spring returnE6X--NBR

Tech Support