Timing belts / ISO 5296 / L / Chloroprene compound (124L05077ZA)

Timing belts / ISO 5296 / L / Chloroprene compound 124L05077ZA

Product Details:

Manufacturer part number: 124L05077ZA

Brand: OPTIBELT

Price: 5.74

Delivery time: 5 Days


Technical Data:

Nominal width W (mm): 12.7 mm

Nominal width W (inch): 0.5 Inch

Customs tariff — weight: 0.014 kg

Customs tariff — item number: 40103900

Number of teeth: 33


(i)Remark

  • Fasteners, connectors and accessories available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

124L05077ZA

Part Number
124L05077ZA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Nominal width W (inch)
(Inch)
Customs tariff — weight
(kg)
Customs tariff — item number Number of teeth Pitch length, imperial
(inch)
Pitch length
(mm)
Length
(mm)

5.74 €

1 5 Days 12.70.50.014401039003312.4314.325314.325

Loading...

  1. 1

Basic information

Temperature resistant from(°C) -30 Electrical conductivity yes/no y Customs tariff — weight per 1
Tooth width(mm) 4.65 Customs tariff — weight unit kg Norm ISO 5296
Acceptance test certificate EN 10204 – 3.1 yes/no n Tooth height(mm) 1.91 Outside idlers can be used yes/no Yes
Tooth angle(°) 40 Belt thickness(mm) 3.6 Profile L
Customs tariff — country of origin DE Pitch p(mm) 9.525 Engineering material Chloroprene compound
Maintenance required n Tooth profile Trapezoidal Oil-resistant Limited
Tension cords Glass fiber tension cords Temperature resistant up to(°C) 100

This page is Timing belts / ISO 5296 / L / Chloroprene compound, part number 124L05077ZA.
You can find the detail information about specifications and dimensions on part number 124L05077ZA.

Variation of this product

Part Number
124L07577ZA
150L05077ZA
150L07577ZA
150L10077ZA
187L05077ZA
187L07577ZA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width W (mm)
(mm)
Nominal width W (inch)
(Inch)
Customs tariff — weight
(kg)
Customs tariff — item number Number of teeth Pitch length, imperial
(inch)
Pitch length
(mm)
Length
(mm)

7.62 €

1 5 Days 19.050.750.021401039003312.4314.325314.325

6.03 €

1 5 Days 12.70.50.017401039004015381381

8.28 €

1 5 Days 19.050.750.026401039004015381381

10.29 €

1 5 Days 25.410.034401039004015381381

6.94 €

1 5 Days 12.70.50.021401039005018.7476.25476.25

9.09 €

1 5 Days 19.050.750.032401039005018.7476.25476.25

Tech Support