BOSCH REXROTH Directional Control Valve 4WRDE (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900942444
R900952713
R900954182
R900954183
R900954185
R900954186
R900954188
R900954191
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum flow rate (l/min) Intermediate plate directional control valve Customs tariff weight
(kg)
Nominal size Control oil supply

23,710.92 €

1 5 Days 600Without intermediate plate directional control valve3332Internal control oil feed, internal control oil return

33,603.71 €

1 5 Days 220With intermediate plate directional control valve 24 V =, cable socket Z416.425Internal control oil feed, internal control oil return

32,185.20 €

1 5 Days 220Without intermediate plate directional control valve15.4625Internal control oil feed, internal control oil return

32,185.20 €

1 5 Days 220Without intermediate plate directional control valve15.6225External control oil feed, external control oil return

32,185.20 €

1 5 Days 350Without intermediate plate directional control valve15.6525Internal control oil feed, internal control oil return

35,165.57 €

1 5 Days 350Without intermediate plate directional control valve15.825External control oil feed, external control oil return

33,603.71 €

1 5 Days 350With intermediate plate directional control valve 24 V =, cable socket Z417.0625Internal control oil feed, internal control oil return

-

1 Quote 600With intermediate plate directional control valve 24 V =, cable socket Z4032Internal control oil feed, internal control oil return

Loading...

  1. 1

Basic information

Spool return in main valve Via spring Spool position Monitored Screw-in bore No screw-in valve
Characteristic curve Linear Valve type 4/3 directional control valve Back pressure valve / pilot control valve Servo valve control
Customs tariff weight unit kg Voltage (V/Hz) DC 24 V Actuation type Pilot-controlled
Spring return None Main connections 4 Spool symbol V
Maximum operating pressure (bar) 350 Electrical connection With component plug in accordance with DIN EN 175301-803, without cable sockets (ordered separately) Type 4WRDE
Device series 5X Solenoid Control motor Check valve None
Customs tariff item number 84812010 Setpoint input ±10 V Control electronics Internal
Customs tariff weight per 1 Customs tariff country of origin DE Adjustment type Electrical
Sealing material NBR

Tech Support