Manufacturer part number: R900205054
Brand: BOSCH REXROTH
Price: 1,647.57 €
Delivery time: 5 Days
Customs tariff weight: 3.88 kg
Main connections: 4
Spool symbol: D
Check valve: -
Sealing material: NBR
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900205054
Maximum flow rate (l/min) | 25 | Spool position | Not monitored | Screw-in bore | No screw-in valve |
---|---|---|---|---|---|
Valve type | Directional poppet valve | Customs tariff weight unit | kg | Voltage (V/Hz) | DC 24 V |
Nominal size | 10 | Actuation type | Direct-operated | Spring return | With spring return |
Maximum operating pressure (bar) | 350 | Electrical connection | With component plug according to DIN EN 175301-803, without plug-in connector (ordered separately) | Actuation | Electrical |
Type | M-SED | Auxiliary actuation device | With concealed auxiliary actuation device (standard) | Device series | 1X |
Solenoid | High-performance solenoid, wet-pin (switching in oil) with removable coil | Customs tariff item number | 84812010 | Customs tariff weight per | 1 |
Throttle insert diameter(mm) | None | Customs tariff country of origin | DE |
This page is BOSCH REXROTH Directional Poppet Valve M-.SED 10, part number R900205054.
You can find the detail information about specifications and dimensions on part number R900205054.
Part Number |
---|
R900051053 |
R900086685 |
R900215488 |
R900223878 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Main connections | Spool symbol | Check valve | Sealing material |
---|---|---|---|---|---|---|---|---|---|
827.95 € | 1 | 5 Days | 2.31 | 3 | UK | - | NBR | ||
827.95 € | 1 | 5 Days | 2.33 | 3 | CK | - | NBR | ||
860.68 € | 1 | 5 Days | 2.34 | 3 | UK | - | FKM | ||
929.78 € | 1 | 5 Days | 2.36 | 3 | CK | With cartridge-type check valve | NBR |