Manufacturer part number: R900576060
Brand: BOSCH REXROTH
Price: 11,355.20 €
Delivery time: 5 Days
Maximum flow rate (l/min): 20
Customs tariff weight: 3.02 kg
Nominal size: 6
Spool symbol: V
Control oil supply: External control oil feed, external control oil return
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900576060
Part Number
|
---|
R900576060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum flow rate (l/min) | Customs tariff weight (kg) | Nominal size | Spool symbol | Control oil supply | |
---|---|---|---|---|---|---|---|---|---|
11,355.20 € | 1 | 5 Days | 20 | 3.02 | 6 | V | External control oil feed, external control oil return |
Loading...
Spool return in main valve | None | Spool position | Monitored | Screw-in bore | No screw-in valve |
---|---|---|---|---|---|
Characteristic curve | No | Valve type | 4/3 directional control valve | Customs tariff weight unit | kg |
Voltage (V/Hz) | DC 24 V | Actuation type | Direct-operated | Side position transducer | Standard |
Spring return | With spring return | Main connections | 4 | Maximum operating pressure (bar) | 315 |
Electrical connection | With component plug in accordance with DIN EN 175201-804, without cable sockets (ordered separately) | Type | 4WRSE | Device series | 3X |
Solenoid | Control solenoid | Check valve | None | Customs tariff item number | 84812010 |
Setpoint input | ±10 V | Control electronics | Internal | Customs tariff weight per | 1 |
Customs tariff country of origin | DE | Adjustment type | Electrical | Sealing material | FKM |
This page is BOSCH REXROTH Directional Control Valve 4WRSE, part number R900576060.
You can find the detail information about specifications and dimensions on part number R900576060.
Part Number |
---|
R900556812 |
R900558830 |
R900579140 |
R900579286 |
R900579447 |
R900579637 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum flow rate (l/min) | Customs tariff weight (kg) | Nominal size | Spool symbol | Control oil supply |
---|---|---|---|---|---|---|---|---|---|
13,387.20 € | 1 | 5 Days | 80 | 7.6 | 10 | V1 | None | ||
11,355.20 € | 1 | 5 Days | 10 | 3.01 | 6 | V | External control oil feed, external control oil return | ||
13,387.20 € | 1 | 5 Days | 50 | 7.5 | 10 | V1 | External control oil feed, external control oil return | ||
13,387.20 € | 1 | 5 Days | 80 | 7.5 | 10 | V | None | ||
11,355.20 € | 1 | 5 Days | 35 | 3 | 6 | V | External control oil feed, external control oil return | ||
13,387.20 € | 1 | 5 Days | 25 | 7.601 | 10 | V | None |