Timing belts / OMEGA / 8M / CR / glass fibre / OPTIBELT (Part Numbers)

Timing belts / OMEGA / 8M / CR / glass fibre / OPTIBELT
· synchronous speed
· highest precision
· perceptibly lower noise level due to the optibelt OMEGA tooth profile
· use in standard HTD and RPP timing belt pulleys
· maintenance-free
· temperature resistant from –30°C to +100°C
· efficiency of up to 98%

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10008M3077ZA
10408M2077ZA
10408M3077ZA
10408M5077ZA
10408M8577ZA
10648M2077ZA
10808M5077ZA
11208M2077ZA
11208M3077ZA
11208M5077ZA
12008M3077ZA
12008M5077ZA
12568M5077ZA
12808M2077ZA
12808M3077ZA
12808M5077ZA
12808M8577ZA
13288M2077ZA
13608M3077ZA
14408M2077ZA
14408M3077ZA
14408M5077ZA
15208M5077ZA
16008M2077ZA
16008M3077ZA
16008M5077ZA
16008M8577ZA
17608M2077ZA
17608M3077ZA
17608M5077ZA
18008M3077ZA
18008M5077ZA
20008M2077ZA
20008M3077ZA
20008M5077ZA
20808M2077ZA
22488M3077ZA
24008M3077ZA
24008M5077ZA
28008M5077ZA
4248M2077ZA
4808M2077ZA
4808M3077ZA
5608M2077ZA
5608M3077ZA
6008M2077ZA
6008M3077ZA
6088M2077ZA
6408M2077ZA
6408M3077ZA
6568M2077ZA
6568M3077ZA
7208M2077ZA
7208M3077ZA
7208M5077ZA
7608M3077ZA
8008M2077ZA
8008M3077ZA
8008M5077ZA
8808M2077ZA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Customs tariff — weight
(kg)
Customs tariff — item number Number of teeth Pitch length
(mm)
Length
(mm)

28.18 €

1 5 Days 300401035001251.0001.000

19.23 €

1 5 Days 200.13401035001301.0401.040

28.92 €

1 5 Days 300.195401035001301.0401.040

47.55 €

1 5 Days 500.325401035001301.0401.040

81.62 €

1 5 Days 850401035001301.0401.040

19.60 €

1 5 Days 200.12401035001331.0641.064

68.57 €

1 5 Days 500401035001351.0801.080

20.43 €

1 5 Days 200.14401035001401.1201.120

30.42 €

1 5 Days 300.21401035001401.1201.120

50.83 €

1 5 Days 500.35401035001401.1201.120

32.28 €

1 5 Days 300.225401035001501.2001.200

53.60 €

1 5 Days 500.375401035001501.2001.200

55.31 €

1 5 Days 500401035001571.2561.256

22.74 €

1 5 Days 200.16401035001601.2801.280

33.69 €

1 5 Days 300.24401035001601.2801.280

56.43 €

1 5 Days 500.4401035001601.2801.280

99.08 €

1 5 Days 850401035001601.2801.280

23.63 €

1 5 Days 200401035001661.3281.328

35.34 €

1 5 Days 300.24401035001701.3601.360

24.52 €

1 5 Days 200.18401035001801.4401.440

36.60 €

1 5 Days 300.27401035001801.4401.440

55.34 €

1 5 Days 500.45401035001801.4401.440

57.80 €

1 5 Days 500401036001901.5201.520

26.91 €

1 5 Days 200.2401036002001.6001.600

39.80 €

1 5 Days 300.3401036002001.6001.600

66.86 €

1 5 Days 500.5401036002001.6001.600

112.92 €

1 5 Days 850401036002001.6001.600

28.77 €

1 5 Days 200.22401036002201.7601.760

43.38 €

1 5 Days 300.33401036002201.7601.760

26.37 €

1 5 Days 500.55401036002201.7601.760

44.43 €

1 5 Days 300.338401036002251.8001.800

74.09 €

1 5 Days 500.563401036002251.8001.800

32.28 €

1 5 Days 200.25401039002502.0002.000

48.51 €

1 5 Days 300.375401039002502.0002.000

80.80 €

1 5 Days 500.625401039002502.0002.000

31.02 €

1 5 Days 200.24401039002602.0802.080

52.83 €

1 5 Days 300401039002812.2482.248

57.18 €

1 5 Days 300.45401039003002.4002.400

94.89 €

1 5 Days 500.75401039003002.4002.400

109.28 €

1 5 Days 500.875401039003502.8002.800

10.58 €

1 5 Days 200.064010390053424424

11.11 €

1 5 Days 200.064010390060480480

17.08 €

1 5 Days 300.3914010390060480480

12.52 €

1 5 Days 200.074010390070560560

18.71 €

1 5 Days 300.1054010390070560560

13.20 €

1 5 Days 200.0754010390075600600

19.45 €

1 5 Days 300.1134010390075600600

13.26 €

1 5 Days 200.064010350076608608

13.80 €

1 5 Days 200.084010350080640640

20.80 €

1 5 Days 300.124010350080640640

14.46 €

1 5 Days 200.084010350082656656

19.98 €

1 5 Days 300.0864010350082656656

14.83 €

1 5 Days 200.094010350090720720

22.52 €

1 5 Days 300.1354010350090720720

37.35 €

1 5 Days 500.2254010350090720720

22.74 €

1 5 Days 3004010350095760760

16.11 €

1 5 Days 200.140103500100800800

24.00 €

1 5 Days 300.1840103500100800800

39.89 €

1 5 Days 500.2540103500100800800

16.69 €

1 5 Days 200.140103500110880880

Loading...

Basic information

Temperature resistant from(°C) -30 Electrical conductivity yes/no y Customs tariff — weight per 1
Customs tariff — weight unit kg Acceptance test certificate EN 10204 – 3.1 yes/no n Tooth height(mm) 3.2
Outside idlers can be used yes/no Yes Belt thickness(mm) 5.4 Profile 8M
Customs tariff — country of origin DE Pitch p(mm) 8 Engineering material Polychloroprene
Maintenance required n Tooth profile Semi-circular Oil-resistant Limited
Tension cords Glass fiber tension cords Temperature resistant up to(°C) 100

Tech Support