Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10T5STAHL00ZA |
16T5STAHL00ZA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width W (mm) (mm) | Customs tariff — weight (kg) | Customs tariff — item number | |
---|---|---|---|---|---|---|---|
9.65 € | 1 | 5 Days | 10 | 0.021 | 40103200 | ||
14.08 € | 1 | 5 Days | 16 | 0.034 | 39269097 |
Loading...
Temperature resistant from(°C) | -30 | Electrical conductivity yes/no | n | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Tooth width(mm) | 2.65 | Customs tariff — weight unit | kg | Norm | ISO 17396 |
Acceptance test certificate EN 10204 – 3.1 yes/no | n | Tooth height(mm) | 1.2 | Outside idlers can be used yes/no | Yes |
Tooth angle(°) | 40 | Belt thickness(mm) | 2.2 | Profile | T5 |
Customs tariff — country of origin | DE | Pitch p(mm) | 5 | Engineering material | Polyurethane |
Maintenance required | n | Tooth profile | Trapezoidal | Oil-resistant | Good |
Tension cords | Steel tension cords | Temperature resistant up to(°C) | 80 |