Timing belts / ISO 17396 / T2,5 / Polyurethane (T2,5650677ZA)

Timing belts / ISO 17396 / T2,5 / Polyurethane T2,5650677ZA

Product Details:

Manufacturer part number: T2,5650677ZA

Brand: OPTIBELT

Price: 12.05

Delivery time: 5 Days


Technical Data:

Nominal width W (mm): 6 mm

Customs tariff — weight: 0.033 kg

Number of teeth: 260

Pitch length: 650 mm

Length: 650 mm


(i)Remark

  • Fasteners, connectors and accessories available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T2,5650677ZA

Part Number
T2,​5650677ZA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Customs tariff — weight
(kg)
Number of teeth Pitch length
(mm)
Length
(mm)

12.05 €

1 5 Days 60.033260650650

Loading...

  1. 1

Basic information

Temperature resistant from(°C) -30 Electrical conductivity yes/no n Customs tariff — weight per 1
Tooth width(mm) 1.5 Customs tariff — weight unit kg Customs tariff — item number 39269097
Norm ISO 17396 Acceptance test certificate EN 10204 – 3.1 yes/no n Tooth height(mm) 0.7
Outside idlers can be used yes/no Yes Tooth angle(°) 40 Belt thickness(mm) 1.3
Profile T2.5 Customs tariff — country of origin DE Pitch p(mm) 2.5
Engineering material Polyurethane Maintenance required n Tooth profile Trapezoidal
Oil-resistant Good Tension cords Steel tension cords Temperature resistant up to(°C) 80

This page is Timing belts / ISO 17396 / T2,5 / Polyurethane, part number T2,5650677ZA.
You can find the detail information about specifications and dimensions on part number T2,5650677ZA.

Variation of this product

Part Number
461T2,​5 620 6
T2,​5200677ZA
T2,​5245677ZA
T2,​52651077ZA
T2,​5290677ZA
T2,​5305677ZA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width W (mm)
(mm)
Customs tariff — weight
(kg)
Number of teeth Pitch length
(mm)
Length
(mm)

11.65 €

1 5 Days 60.006248620620

7.68 €

1 5 Days 60.0180200200

7.94 €

1 5 Days 60.00698245245

10.46 €

1 5 Days 100.01106265265

8.14 €

1 5 Days 60116290290

8.26 €

1 5 Days 60.001122305305

Tech Support