Manufacturer part number: R900926212
Brand: BOSCH REXROTH
Price: 2,264.57 €
Delivery time: 5 Days
Customs tariff — weight: 8.871 kg
Spring return: With spring return
Spool symbol: J
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900926212
Maximum flow rate (l/min) | 450 | Spool return in main valve | None | Spool position | Not monitored |
---|---|---|---|---|---|
Screw-in bore | No screw-in valve | Valve type | Directional spool valve | Customs tariff — weight per | 1 |
Customs tariff — weight unit | kg | Customs tariff — item number | 84812010 | Nominal size | 16 |
Actuation type | Direct-operated | Main connections | 4 | Maximum operating pressure (bar) | 350 |
Actuation | Hand lever | Type | WMM | Auxiliary actuation device | Without auxiliary actuation device |
Device series | 7X | Customs tariff — country of origin | DE | Control oil supply | None |
Adjustment type | Mechanical | Sealing material | NBR |
This page is BOSCH REXROTH Directional Spool Valve H-4WMM16, part number R900926212.
You can find the detail information about specifications and dimensions on part number R900926212.
Part Number |
---|
R900918059 |
R900924972 |
R900926221 |
R900927098 |
R900927809 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff — weight (kg) | Spring return | Spool symbol |
---|---|---|---|---|---|---|---|
2,264.57 € | 1 | 5 Days | 9.011 | With spring return | E | ||
2,400.80 € | 1 | 5 Days | 9.08 | With spring return | G | ||
2,264.57 € | 1 | 5 Days | 8.951 | Without spring return with detent | E | ||
2,166.97 € | 1 | 5 Days | 8.8 | Without spring return with detent | D | ||
2,264.57 € | 1 | 5 Days | 8.88 | Without spring return with detent | J |