Manufacturer part number: R901024034
Brand: BOSCH REXROTH
Price: 620.42 €
Delivery time: 5 Days
Customs tariff weight: 0.7 kg
Voltage (V/Hz): DC 12 V
Spool symbol: P
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R901024034
Maximum flow rate (l/min) | 38 | Spool return in main valve | None | Spool position | Not monitored |
---|---|---|---|---|---|
Screw-in bore | High-Performance and Screw-in Bore R/T-13A 2 | Characteristic curve | No | Valve type | 2/2 proportional directional valve |
Back pressure valve / pilot control valve | With pressure-reducing valve | Customs tariff weight unit | kg | Nominal size | 1 |
Actuation type | Direct-operated | Spring return | With spring return | Main connections | 2 |
Maximum operating pressure (bar) | 350 | Electrical connection | With component plug in accordance with DIN EN 175301-803, without cable sockets (ordered separately) | Type | KKDSR |
Auxiliary actuation device | Without auxiliary actuation device | Device series | B | Solenoid | Proportional solenoid with removable spool |
Check valve | None | Customs tariff item number | 84812010 | Setpoint input | None |
Control electronics | External | Customs tariff weight per | 1 | Control oil supply | None |
Customs tariff country of origin | DE | Adjustment type | Electrical | Sealing material | FKM |
This page is BOSCH REXROTH Directional Spool Valve KKDSR1, part number R901024034.
You can find the detail information about specifications and dimensions on part number R901024034.
Part Number |
---|
R901023172 |
R901024009 |
R901024015 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Voltage (V/Hz) | Spool symbol |
---|---|---|---|---|---|---|---|
620.42 € | 1 | 5 Days | 0.724 | DC 24 V | N | ||
620.42 € | 1 | 5 Days | 0.72 | DC 12 V | N | ||
620.42 € | 1 | 5 Days | 0.72 | DC 24 V | P |