Manufacturer part number: R900907114
Brand: BOSCH REXROTH
Price: 6,072.31 €
Delivery time: 5 Days
Maximum flow rate (l/min): 32
Valve type: 4/3-way proportional directional valve
Customs tariff weight: 2.44 kg
Nominal size: 6
Spool symbol: E
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900907114
Part Number
|
---|
R900907114 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum flow rate (l/min) | Valve type | Customs tariff weight (kg) | Nominal size | Spool symbol | |
---|---|---|---|---|---|---|---|---|---|
6,072.31 € | 1 | 5 Days | 32 | 4/3-way proportional directional valve | 2.44 | 6 | E |
Loading...
Spool return in main valve | None | Spool position | Monitored | Screw-in bore | No screw-in valve |
---|---|---|---|---|---|
Characteristic curve | No | Back pressure valve / pilot control valve | With pressure-reducing valve | Customs tariff weight unit | kg |
Voltage (V/Hz) | DC 24 V | Actuation type | Direct-operated | Spring return | With spring return |
Main connections | 4 | Maximum operating pressure (bar) | 315 | Electrical connection | With component plug in accordance with DIN EN 175201-804, without cable sockets (ordered separately) |
Type | 4WREE | Auxiliary actuation device | Without auxiliary actuation device | Device series | 2X |
Solenoid | Proportional solenoid with removable spool | Check valve | None | Customs tariff item number | 84812010 |
Setpoint input | ±10 V | Control electronics | Internal | Customs tariff weight per | 1 |
Control oil supply | None | Customs tariff country of origin | DE | Adjustment type | Electrical |
Sealing material | FKM |
This page is BOSCH REXROTH Directional Spool Valve 4WREE, part number R900907114.
You can find the detail information about specifications and dimensions on part number R900907114.
Part Number |
---|
R900907440 |
R900909367 |
R900911004 |
R900911681 |
R900912156 |
R900912521 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum flow rate (l/min) | Valve type | Customs tariff weight (kg) | Nominal size | Spool symbol |
---|---|---|---|---|---|---|---|---|---|
6,747.71 € | 1 | 5 Days | 16 | 4/3-way proportional directional valve | 2.42 | 6 | V | ||
6,747.71 € | 1 | 5 Days | 8 | 4/3-way proportional directional valve | 2.44 | 6 | V | ||
6,072.31 € | 1 | 5 Days | 32 | 4/3-way proportional directional valve | 2.4 | 6 | W | ||
6,747.71 € | 1 | 5 Days | 32 | 4/3-way proportional directional valve | 2.42 | 6 | V | ||
6,072.31 € | 1 | 5 Days | 8 | 4/3-way proportional directional valve | 2.42 | 6 | E | ||
5,245.12 € | 1 | 5 Days | 32 | 4/2-way proportional directional valve | 1.92 | 6 | EA |