Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3305MHP1577ZA |
4505MHP2577ZA |
5005MHP977ZA |
6005MHP1577ZA |
7005MHP1577ZA |
8005MHP2577ZA |
8605MHP1577ZA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width W (mm) (mm) | Customs tariff — weight (kg) | Customs tariff — item number | Number of teeth | Pitch length (mm) | Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
8.80 € | 1 | 5 Days | 15 | 0 | 40103900 | 66 | 330 | 330 | ||
16.62 € | 1 | 5 Days | 25 | 0 | 40103900 | 90 | 450 | 450 | ||
7.89 € | 1 | 5 Days | 9 | 0.009 | 40103900 | 100 | 500 | 500 | ||
12.52 € | 1 | 5 Days | 15 | 0.015 | 40103900 | 120 | 600 | 600 | ||
14.02 € | 1 | 5 Days | 15 | 0.03 | 40103500 | 140 | 700 | 700 | ||
22.00 € | 1 | 5 Days | 25 | 0 | 40103500 | 160 | 800 | 800 | ||
15.35 € | 1 | 5 Days | 15 | 0 | 40103500 | 172 | 860 | 860 |
Loading...
Temperature resistant from(°C) | -30 | Electrical conductivity yes/no | y | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Acceptance test certificate EN 10204 – 3.1 yes/no | n | Tooth height(mm) | 1.9 |
Outside idlers can be used yes/no | Yes | Belt thickness(mm) | 3.4 | Profile | 5M |
Customs tariff — country of origin | DE | Pitch p(mm) | 5 | Engineering material | Polychloroprene |
Maintenance required | n | Tooth profile | Semi-circular | Oil-resistant | Limited |
Tension cords | Stronger glass fiber tension cord | Temperature resistant up to(°C) | 100 |