Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width W (mm) (mm) | Customs tariff — weight (kg) | Number of teeth | Pitch length (mm) | Length (mm) | |
---|---|---|---|---|---|---|---|---|---|
81.18 € | 1 | 5 Days | 50 | 0 | 101 | 1.010 | 1.010 | ||
45.74 € | 1 | 5 Days | 25 | 0 | 105 | 1.050 | 1.050 | ||
56.46 € | 1 | 5 Days | 32 | 0.192 | 105 | 1.050 | 1.050 | ||
46.77 € | 1 | 5 Days | 25 | 0.15 | 108 | 1.080 | 1.080 | ||
48.92 € | 1 | 5 Days | 25 | 0 | 115 | 1.150 | 1.150 | ||
60.05 € | 1 | 5 Days | 32 | 0 | 115 | 1.150 | 1.150 | ||
89.91 € | 1 | 5 Days | 50 | 0 | 115 | 1.150 | 1.150 | ||
95.35 € | 1 | 5 Days | 50 | 0 | 125 | 1.250 | 1.250 | ||
52.95 € | 1 | 5 Days | 25 | 0.5 | 128 | 1.280 | 1.280 | ||
108.05 € | 1 | 5 Days | 50 | 0 | 140 | 1.400 | 1.400 | ||
46.77 € | 1 | 5 Days | 50 | 0 | 50 | 500 | 500 | ||
28.17 € | 1 | 5 Days | 25 | 0.1 | 60 | 600 | 600 | ||
28.42 € | 1 | 5 Days | 25 | 0 | 61 | 610 | 610 | ||
29.80 € | 1 | 5 Days | 25 | 0.185 | 66 | 660 | 660 | ||
30.77 € | 1 | 5 Days | 25 | 0 | 70 | 700 | 700 | ||
9.28 € | 1 | 5 Days | 32 | 0.128 | 70 | 700 | 700 | ||
32.14 € | 1 | 5 Days | 25 | 0.125 | 78 | 780 | 780 | ||
59.98 € | 1 | 5 Days | 50 | 0 | 78 | 780 | 780 | ||
34.28 € | 1 | 5 Days | 25 | 0.125 | 84 | 840 | 840 | ||
37.54 € | 1 | 5 Days | 25 | 0 | 89 | 890 | 890 | ||
46.31 € | 1 | 5 Days | 32 | 0 | 89 | 890 | 890 | ||
78.85 € | 1 | 5 Days | 50 | 0.3 | 98 | 980 | 980 |
Loading...
Temperature resistant from(°C) | -30 | Electrical conductivity yes/no | n | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Tooth width(mm) | 5 | Customs tariff — weight unit | kg | Customs tariff — item number | 39269097 |
Norm | ISO 17396 | Acceptance test certificate EN 10204 – 3.1 yes/no | n | Tooth height(mm) | 2.5 |
Outside idlers can be used yes/no | Yes | Tooth angle(°) | 25 | Belt thickness(mm) | 5 |
Profile | AT10 | Customs tariff — country of origin | DE | Pitch p(mm) | 10 |
Engineering material | Polyurethane | Maintenance required | n | Tooth profile | Trapezoidal |
Oil-resistant | Good | Tension cords | Steel tension cords | Temperature resistant up to(°C) | 80 |