BOSCH REXROTH Directional Spool Valve 4WREEM (R900707192)

BOSCH REXROTH Directional Spool Valve 4WREEM R900707192

Product Details:

Manufacturer part number: R900707192

Brand: BOSCH REXROTH

Price: 5,368.74

Delivery time: 5 Days


Technical Data:

Maximum flow rate (l/min): 32

Customs tariff weight: 2.54 kg

Nominal size: 6

Spool symbol: E


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R900707192

Part Number
R900707192
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum flow rate (l/min) Customs tariff weight
(kg)
Nominal size Spool symbol

5,368.74 €

1 5 Days 322.546E

Loading...

  1. 1

Basic information

Spool return in main valve None Spool position Monitored Screw-in bore No screw-in valve
Characteristic curve No Valve type 4/3-way proportional directional valve Back pressure valve / pilot control valve With pressure-reducing valve
Customs tariff weight unit kg Voltage (V/Hz) DC 24 V Actuation type Direct-operated
Spring return With spring return Main connections 4 Maximum operating pressure (bar) 315
Electrical connection Without cable socket, with component plug in accordance with DIN 43 651, cable socket (ordered separately) Type 4WREE Auxiliary actuation device Without auxiliary actuation device
Device series 2X Solenoid Proportional solenoid with removable spool Check valve None
Customs tariff item number 84812010 Setpoint input ±10 V Control electronics Internal
Customs tariff weight per 1 Control oil supply None Customs tariff country of origin DE
Adjustment type Electrical Sealing material FKM

This page is BOSCH REXROTH Directional Spool Valve 4WREEM, part number R900707192.
You can find the detail information about specifications and dimensions on part number R900707192.

Variation of this product

Part Number
R900246618
R900246856
R900246858
R900727833
R900778354
R900778356
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum flow rate (l/min) Customs tariff weight
(kg)
Nominal size Spool symbol

7,444.62 €

1 5 Days 162.5386E

8,251.40 €

1 5 Days 506.3610E

7,444.62 €

1 5 Days 82.5816E

8,251.40 €

1 5 Days 256.4610E

7,812.23 €

1 5 Days 162.56E1

7,444.62 €

1 5 Days 42.546E

Tech Support