Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum flow rate (l/min) | Customs tariff weight (kg) | Nominal size | Spool symbol | Setpoint input | Control oil supply | |
---|---|---|---|---|---|---|---|---|---|---|
11,358.37 € | 1 | 5 Days | 350 | 17.88 | 25 | W6 | ±10 V | Internal control oil feed, internal control oil return | ||
16,277.82 € | 1 | 5 Days | 600 | 37 | 32 | W6 | ±10 V | Internal control oil feed, internal control oil return | ||
11,905.80 € | 1 | 5 Days | 350 | 17.92 | 25 | W8 | ±10 V | External control oil feed, external control oil return | ||
8,906.05 € | 1 | 5 Days | 50 | 8.431 | 10 | W8 | ±10 V | Internal control oil feed, internal control oil return | ||
11,358.37 € | 1 | 5 Days | 350 | 17.76 | 25 | E | ±10 V | Internal control oil feed, internal control oil return | ||
8,501.02 € | 1 | 5 Days | 100 | 8.391 | 10 | E | ±10 V | Internal control oil feed, internal control oil return | ||
8,501.02 € | 1 | 5 Days | 100 | 8.32 | 10 | W6 | ±10 V | Internal control oil feed, internal control oil return | ||
9,328.28 € | 1 | 5 Days | 200 | 11.3 | 16 | E | ±10 V | Internal control oil feed, internal control oil return | ||
8,906.05 € | 1 | 5 Days | 100 | 8.361 | 10 | E1 | ±10 V | External control oil feed, external control oil return | ||
8,906.05 € | 1 | 5 Days | 100 | 8.361 | 10 | W8 | ±10 V | External control oil feed, internal control oil return | ||
16,277.77 € | 1 | 5 Days | 600 | 37 | 32 | E | ±10 mA | External control oil feed, external control oil return | ||
21,833.02 € | 1 | 5 Days | 1,000 | 69 | 35 | E | ±10 V | Internal control oil feed, internal control oil return | ||
21,833.02 € | 1 | 5 Days | 1,000 | 67.6 | 35 | W6 | ±10 V | Internal control oil feed, internal control oil return | ||
8,501.02 € | 1 | 5 Days | 50 | 8.361 | 10 | W6 | ±10 V | Internal control oil feed, external control oil return | ||
8,501.02 € | 1 | 5 Days | 50 | 8.321 | 10 | E | ±10 V | Internal control oil feed, internal control oil return | ||
8,501.02 € | 1 | 5 Days | 100 | 8.36 | 10 | W6 | ±10 V | External control oil feed, external control oil return | ||
9,328.28 € | 1 | 5 Days | 200 | 11.08 | 16 | W6 | ±10 V | External control oil feed, external control oil return | ||
11,358.37 € | 1 | 5 Days | 350 | 17.926 | 25 | W6 | ±10 V | External control oil feed, external control oil return | ||
11,905.80 € | 1 | 5 Days | 350 | 18 | 25 | E1 | ±10 V | External control oil feed, external control oil return | ||
11,358.37 € | 1 | 5 Days | 350 | 17.85 | 25 | E | ±10 V | External control oil feed, external control oil return | ||
9,775.05 € | 1 | 5 Days | 200 | 10.5 | 16 | E1 | ±10 V | External control oil feed, external control oil return | ||
9,328.28 € | 1 | 5 Days | 200 | 11.3 | 16 | E | ±10 V | External control oil feed, external control oil return | ||
8,501.02 € | 1 | 5 Days | 100 | 8.35 | 10 | E | ±10 V | External control oil feed, external control oil return | ||
8,501.02 € | 1 | 5 Days | 50 | 8.36 | 10 | E | ±10 V | External control oil feed, external control oil return | ||
9,775.05 € | 1 | 5 Days | 125 | 11.08 | 16 | W8 | ±10 V | Internal control oil feed, external control oil return | ||
9,775.05 € | 1 | 5 Days | 200 | 11.02 | 16 | W8 | ±10 V | External control oil feed, external control oil return |
Loading...
Spool return in main valve | Via spring | Spool position | Monitored | Screw-in bore | No screw-in valve |
---|---|---|---|---|---|
Characteristic curve | Linear | Valve type | 4/3-way proportional directional valve | Back pressure valve / pilot control valve | With pressure-reducing valve |
Customs tariff weight unit | kg | Voltage (V/Hz) | DC 24 V | Actuation type | Pilot-controlled |
Spring return | With spring return | Main connections | 4 | Maximum operating pressure (bar) | 350 |
Electrical connection | With component plug in accordance with DIN EN 175201-804, without cable sockets (ordered separately) | Type | 4WRKE | Auxiliary actuation device | Without auxiliary actuation device |
Device series | 3X | Solenoid | Proportional solenoid with removable spool | Check valve | None |
Customs tariff item number | 84812010 | Control electronics | Internal | Customs tariff weight per | 1 |
Customs tariff country of origin | DE | Adjustment type | Electrical | Sealing material | NBR |