Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum flow rate (l/min) | Spool return in main valve | Valve type | Customs tariff weight (kg) | Nominal size | Spool symbol | Auxiliary actuation device | |
---|---|---|---|---|---|---|---|---|---|---|---|
2,886.85 € | 1 | 5 Days | 30 | Via spring | 4/3-way proportional directional valve | 6.02 | 10 | W | Without auxiliary actuation device | ||
- | 1 | 5 Days | 26 | None | 4/3-way proportional directional valve | 1.96 | 6 | E | With concealed auxiliary actuation device (standard) | ||
- | 1 | 5 Days | 15 | None | 4/3-way proportional directional valve | 1.96 | 6 | E | Without auxiliary actuation device | ||
- | 1 | 5 Days | 26 | None | 4/3-way proportional directional valve | 1.96 | 6 | E | Without auxiliary actuation device | ||
- | 1 | 5 Days | 7 | None | 4/3-way proportional directional valve | 1.961 | 6 | E | Without auxiliary actuation device | ||
- | 1 | 5 Days | 7 | None | 4/3-way proportional directional valve | 1.96 | 6 | W | Without auxiliary actuation device | ||
- | 1 | 5 Days | 26 | None | 4/2-way proportional directional valve | 1.44 | 6 | WA | Without auxiliary actuation device | ||
- | 1 | 5 Days | 26 | None | 4/3-way proportional directional valve | 1.981 | 6 | E1 | Without auxiliary actuation device | ||
2,194.57 € | 1 | 5 Days | 60 | Via spring | 4/2-way proportional directional valve | 4.46 | 10 | WA | Without auxiliary actuation device | ||
- | 1 | 5 Days | 15 | None | 4/3-way proportional directional valve | 1.94 | 6 | E1 | Without auxiliary actuation device | ||
- | 1 | 5 Days | 15 | None | 4/2-way proportional directional valve | 1.42 | 6 | EA | Without auxiliary actuation device | ||
- | 1 | 5 Days | 26 | None | 4/2-way proportional directional valve | 1.461 | 6 | EA | Without auxiliary actuation device | ||
- | 1 | 5 Days | 15 | None | 4/3-way proportional directional valve | 1.981 | 6 | W | Without auxiliary actuation device | ||
- | 1 | 5 Days | 15 | None | 4/3-way proportional directional valve | 1.94 | 6 | W1 | Without auxiliary actuation device | ||
- | 1 | 5 Days | 26 | None | 4/3-way proportional directional valve | 1.96 | 6 | W1 | Without auxiliary actuation device | ||
- | 1 | 5 Days | 15 | None | 4/2-way proportional directional valve | 1.42 | 6 | WA | Without auxiliary actuation device | ||
2,886.85 € | 1 | 5 Days | 30 | Via spring | 4/3-way proportional directional valve | 5.94 | 10 | E | Without auxiliary actuation device | ||
2,886.85 € | 1 | 5 Days | 60 | Via spring | 4/3-way proportional directional valve | 6 | 10 | E | Without auxiliary actuation device | ||
3,196.15 € | 1 | 5 Days | 30 | Via spring | 4/3-way proportional directional valve | 5.9 | 10 | E1 | Without auxiliary actuation device | ||
3,196.15 € | 1 | 5 Days | 60 | Via spring | 4/3-way proportional directional valve | 5.981 | 10 | E1 | Without auxiliary actuation device | ||
2,194.57 € | 1 | 5 Days | 60 | Via spring | 4/2-way proportional directional valve | 4.44 | 10 | EA | Without auxiliary actuation device | ||
2,886.85 € | 1 | 5 Days | 60 | Via spring | 4/3-way proportional directional valve | 5.96 | 10 | W | Without auxiliary actuation device | ||
3,196.15 € | 1 | 5 Days | 30 | Via spring | 4/3-way proportional directional valve | 5.95 | 10 | W1 | Without auxiliary actuation device | ||
3,196.15 € | 1 | 5 Days | 60 | Via spring | 4/3-way proportional directional valve | 5.96 | 10 | W1 | Without auxiliary actuation device | ||
2,194.57 € | 1 | 5 Days | 30 | Via spring | 4/2-way proportional directional valve | 4.4 | 10 | WA | Without auxiliary actuation device | ||
- | 1 | 5 Days | 26 | None | 4/3-way proportional directional valve | 1.961 | 6 | W | Without auxiliary actuation device | ||
2,194.57 € | 1 | 5 Days | 30 | Via spring | 4/2-way proportional directional valve | 4.44 | 10 | EA | Without auxiliary actuation device |
Loading...
Spool position | Not monitored | Screw-in bore | No screw-in valve | Characteristic curve | No |
---|---|---|---|---|---|
Back pressure valve / pilot control valve | With pressure-reducing valve | Customs tariff weight unit | kg | Voltage (V/Hz) | DC 24 V |
Actuation type | Direct-operated | Spring return | With spring return | Main connections | 4 |
Maximum operating pressure (bar) | 315 | Electrical connection | With component plug in accordance with DIN EN 175301-803, without cable sockets (ordered separately) | Type | 4WRA |
Device series | 2X | Solenoid | Proportional solenoid with removable spool | Check valve | None |
Customs tariff item number | 84812010 | Setpoint input | None | Control electronics | External |
Customs tariff weight per | 1 | Control oil supply | None | Customs tariff country of origin | DE |
Adjustment type | Electrical | Sealing material | FKM |