BOSCH REXROTH Directional Spool Valve WH10-32 (R900351976)

BOSCH REXROTH Directional Spool Valve WH10-32 R900351976

Product Details:

Manufacturer part number: R900351976

Brand: BOSCH REXROTH

Price: 1,602.35

Delivery time: 5 Days


Technical Data:

Maximum flow rate (l/min): 450

Spool return in main valve: Via spring

Customs tariff weight: 11.1 kg

Nominal size: 22

Spool symbol: Q


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R900351976

Part Number
R900351976
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum flow rate (l/min) Spool return in main valve Customs tariff weight
(kg)
Nominal size Spool symbol Device series

1,602.35 €

1 5 Days 450Via spring11.122Q7X

Loading...

  1. 1

Basic information

Spool position Not monitored Screw-in bore No screw-in valve Valve type Directional spool valve
Customs tariff weight unit kg Actuation type Pilot-controlled Spring return Without spring return
Main connections 4 Maximum operating pressure (bar) 280 Actuation Hydraulic
Type 4WH Auxiliary actuation device Without auxiliary actuation device Customs tariff item number 84812010
Customs tariff weight per 1 Control oil supply None Customs tariff country of origin DE
Adjustment type Fluid Sealing material NBR

This page is BOSCH REXROTH Directional Spool Valve WH10-32, part number R900351976.
You can find the detail information about specifications and dimensions on part number R900351976.

Variation of this product

Part Number
R900408504
R900409093
R900409136
R900409632
R900409848
R900412024
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum flow rate (l/min) Spool return in main valve Customs tariff weight
(kg)
Nominal size Spool symbol Device series

1,602.35 €

1 5 Days 450Via spring11.3522R7X

1,502.43 €

1 5 Days 450Via spring11.5522E7X

1,502.43 €

1 5 Days 450Hydraulic11.2522D7X

1,602.35 €

1 5 Days 450Via spring10.50122T7X

1,502.43 €

1 5 Days 450Via spring11.4422J7X

1,502.43 €

1 5 Days 450Via spring11.3822D7X

Tech Support