Manufacturer part number: R901070068
Brand: BOSCH REXROTH
Price: 192.06 €
Delivery time: 5 Days
Customs tariff weight: 0.26 kg
Spool symbol: U
Auxiliary actuation device: With concealed auxiliary actuation device (standard)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R901070068
Part Number
|
---|
R901070068 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Spool symbol | Auxiliary actuation device | |
---|---|---|---|---|---|---|---|
192.06 € | 1 | 5 Days | 0.26 | U | With concealed auxiliary actuation device (standard) |
Loading...
Maximum flow rate (l/min) | 30 | Spool return in main valve | Via spring | Spool position | Not monitored |
---|---|---|---|---|---|
Screw-in bore | High-performance and screw hole R/T-11A | Valve type | Directional spool valve | Customs tariff weight unit | kg |
Voltage (V/Hz) | Without coil | Nominal size | 8 | Actuation type | Direct-operated |
Spring return | With spring return | Main connections | 2 | Maximum operating pressure (bar) | 350 |
Electrical connection | None | Actuation | Electrical | Type | KKDE |
Device series | A | Solenoid | High-performance solenoid, wet-pin (switching in oil) with removable coil | Customs tariff item number | 84812010 |
Customs tariff weight per | 1 | Control oil supply | None | Throttle insert diameter(mm) | None |
Customs tariff country of origin | DE | Adjustment type | Mechanical | Sealing material | FKM |
This page is BOSCH REXROTH Directional Spool Valve KKDER8 C / G / U, part number R901070068.
You can find the detail information about specifications and dimensions on part number R901070068.
Part Number |
---|
R901070049 |
R901070050 |
R901070051 |
R901070055 |
R901070072 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Spool symbol | Auxiliary actuation device |
---|---|---|---|---|---|---|---|
174.31 € | 1 | 5 Days | 0.25 | C | Without auxiliary actuation device | ||
174.31 € | 1 | 5 Days | 0.26 | U | Without auxiliary actuation device | ||
174.31 € | 1 | 5 Days | 0.25 | G | Without auxiliary actuation device | ||
192.06 € | 1 | 5 Days | 0.26 | C | With concealed auxiliary actuation device (standard) | ||
192.06 € | 1 | 5 Days | 0.26 | G | With concealed auxiliary actuation device (standard) |