BOSCH REXROTH Directional Solenoid Valve WE 6..73..A12 (R900546257)

BOSCH REXROTH Directional Solenoid Valve WE 6..73..A12 R900546257

Product Details:

Manufacturer part number: R900546257

Brand: BOSCH REXROTH

Price: 445.28

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 1.46 kg

Spring return: With spring return

Main connections: 4

Spool symbol: D73


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R900546257

Part Number
R900546257
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Spring return Main connections Spool symbol

445.28 €

1 5 Days 1.46With spring return4D73

Loading...

  1. 1

Basic information

Maximum flow rate (l/min) 60 Spool return in main valve None Spool position Not monitored
Screw-in bore No screw-in valve Valve type Directional solenoid valve Back pressure valve / pilot control valve Without
Customs tariff weight unit kg Voltage (V/Hz) DC 24 V Pilot control valve None
Nominal size 6 Actuation type Direct-operated, soft-shifting Maximum operating pressure (bar) 350
Electrical connection With component plug according to DIN EN 175301-803, without plug-in connector (ordered separately) Actuation Electrical Type WE
Auxiliary actuation device With concealed auxiliary actuation device (standard) Device series 6X Solenoid High-performance solenoid, wet-pin (switching in oil) with removable coil
Customs tariff item number 84812010 Switching time delay Switching time influence Customs tariff weight per 1
Customs tariff country of origin DE Adjustment type Electrical Sealing material NBR

This page is BOSCH REXROTH Directional Solenoid Valve WE 6..73..A12, part number R900546257.
You can find the detail information about specifications and dimensions on part number R900546257.

Variation of this product

Part Number
R900552440
R900567066
R900567095
R900567269
R900567997
R900572186
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)
Spring return Main connections Spool symbol

445.28 €

1 5 Days 1.46With spring return4C73

627.83 €

1 5 Days 1.98Without spring return with detent4D73

571.11 €

1 5 Days 1.98With spring return4E73

571.11 €

1 5 Days 1.98With spring return4W73

571.11 €

1 5 Days 2With spring return4J73

445.28 €

1 5 Days 1.44With spring return4Y73

Tech Support