Manufacturer part number: R901185512
Brand: BOSCH REXROTH
Price: 11,769.12 €
Delivery time: 5 Days
Maximum flow rate (l/min): 40
Customs tariff weight: 3.34 kg
Nominal size: 6
Spring return: With spring return
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R901185512
Spool return in main valve | None | Spool position | Monitored | Screw-in bore | No screw-in valve |
---|---|---|---|---|---|
Characteristic curve | Linear | Valve type | 4/4 directional control valve | Customs tariff weight unit | kg |
Voltage (V/Hz) | DC 24 V | Electronic interface | Setpoint +/-10 VDC | Actuation type | Direct-operated |
Side position transducer | Inductive position transducer on side B (standard) | Main connections | 4 | Spool symbol | C3 |
Maximum operating pressure (bar) | 315 | Electrical connection | With component plug in accordance with DIN EN 175201-804, without cable sockets (ordered separately) | Sensor interface with external pressure sensor | X4, M12-5, ±10 V X7, M23-12, SSI |
Type | 4WRPNH | Device series | 2X | Solenoid | Control solenoid |
Check valve | None | Customs tariff item number | 84812010 | Setpoint input | ±10 V |
Control electronics | Internal | Bus interface | PROFIBUS DP/V2 PROFIdrive profile | Customs tariff weight per | 1 |
Control oil supply | None | Customs tariff country of origin | DE | Adjustment type | Electrical |
Sealing material | NBR |
This page is BOSCH REXROTH Directional Control Valve 4WRPEH, part number R901185512.
You can find the detail information about specifications and dimensions on part number R901185512.
Part Number |
---|
R901237536 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum flow rate (l/min) | Customs tariff weight (kg) | Nominal size | Spring return |
---|---|---|---|---|---|---|---|---|
13,744.09 € | 1 | 5 Days | 100 | 8.156 | 10 | None |