Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum flow rate (l/min) | Spool return in main valve | Valve type | Customs tariff weight (kg) | Nominal size | Spool symbol | Auxiliary actuation device | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 26 | None | 4/3-way proportional directional valve | 2.2 | 6 | E | With concealed auxiliary actuation device (standard) | ||
- | 1 | 5 Days | 60 | Via spring | 4/3-way proportional directional valve | 6.16 | 10 | E | With concealed auxiliary actuation device (standard) | ||
- | 1 | 5 Days | 60 | Via spring | 4/3-way proportional directional valve | 6.2 | 10 | W | With concealed auxiliary actuation device (standard) | ||
- | 1 | 5 Days | 30 | Via spring | 4/3-way proportional directional valve | 6.22 | 10 | E | Without auxiliary actuation device | ||
- | 1 | 5 Days | 30 | Via spring | 4/3-way proportional directional valve | 6.18 | 10 | W1 | Without auxiliary actuation device | ||
- | 1 | 5 Days | 7 | None | 4/3-way proportional directional valve | 2.25 | 6 | E | Without auxiliary actuation device | ||
- | 1 | 5 Days | 15 | None | 4/3-way proportional directional valve | 2.2 | 6 | E | Without auxiliary actuation device | ||
- | 1 | 5 Days | 26 | None | 4/3-way proportional directional valve | 2.2 | 6 | E | Without auxiliary actuation device | ||
- | 1 | 5 Days | 15 | None | 4/3-way proportional directional valve | 2.2 | 6 | E1 | Without auxiliary actuation device | ||
- | 1 | 5 Days | 26 | None | 4/3-way proportional directional valve | 2.2 | 6 | E1 | Without auxiliary actuation device | ||
- | 1 | 5 Days | 15 | None | 4/2-way proportional directional valve | 1.72 | 6 | EA | Without auxiliary actuation device | ||
- | 1 | 5 Days | 26 | None | 4/2-way proportional directional valve | 1.7 | 6 | EA | Without auxiliary actuation device | ||
- | 1 | 5 Days | 7 | None | 4/3-way proportional directional valve | 2.2 | 6 | W | Without auxiliary actuation device | ||
- | 1 | 5 Days | 15 | None | 4/3-way proportional directional valve | 2.2 | 6 | W | Without auxiliary actuation device | ||
- | 1 | 5 Days | 26 | None | 4/3-way proportional directional valve | 2.221 | 6 | W | Without auxiliary actuation device | ||
- | 1 | 5 Days | 15 | None | 4/3-way proportional directional valve | 2.2 | 6 | W1 | Without auxiliary actuation device | ||
- | 1 | 5 Days | 26 | None | 4/3-way proportional directional valve | 2.205 | 6 | W1 | Without auxiliary actuation device | ||
- | 1 | 5 Days | 15 | None | 4/2-way proportional directional valve | 1.68 | 6 | WA | Without auxiliary actuation device | ||
- | 1 | 5 Days | 26 | None | 4/2-way proportional directional valve | 1.7 | 6 | WA | Without auxiliary actuation device | ||
- | 1 | 5 Days | 60 | Via spring | 4/3-way proportional directional valve | 6.18 | 10 | E | Without auxiliary actuation device | ||
- | 1 | 5 Days | 30 | Via spring | 4/3-way proportional directional valve | 6.08 | 10 | E1 | Without auxiliary actuation device | ||
- | 1 | 5 Days | 30 | Via spring | 4/2-way proportional directional valve | 4.7 | 10 | EA | Without auxiliary actuation device | ||
- | 1 | 5 Days | 60 | Via spring | 4/2-way proportional directional valve | 4.66 | 10 | EA | Without auxiliary actuation device | ||
- | 1 | 5 Days | 30 | Via spring | 4/3-way proportional directional valve | 6.2 | 10 | W | Without auxiliary actuation device | ||
- | 1 | 5 Days | 60 | Via spring | 4/3-way proportional directional valve | 6.18 | 10 | W | Without auxiliary actuation device | ||
- | 1 | 5 Days | 60 | Via spring | 4/3-way proportional directional valve | 6.247 | 10 | W1 | Without auxiliary actuation device | ||
- | 1 | 5 Days | 30 | Via spring | 4/2-way proportional directional valve | 4.64 | 10 | WA | Without auxiliary actuation device | ||
- | 1 | 5 Days | 60 | None | 4/2-way proportional directional valve | 4.65 | 10 | WA | Without auxiliary actuation device | ||
- | 1 | 5 Days | 60 | Via spring | 4/3-way proportional directional valve | 6.26 | 10 | E1 | Without auxiliary actuation device |
Loading...
Spool position | Not monitored | Screw-in bore | No screw-in valve | Characteristic curve | No |
---|---|---|---|---|---|
Back pressure valve / pilot control valve | With pressure-reducing valve | Customs tariff weight unit | kg | Voltage (V/Hz) | DC 24 V |
Actuation type | Direct-operated | Spring return | With spring return | Main connections | 4 |
Maximum operating pressure (bar) | 315 | Electrical connection | With component plug in accordance with DIN EN 175201-804, without cable sockets (ordered separately) | Type | 4WRAE |
Device series | 2X | Solenoid | Proportional solenoid with removable spool | Check valve | None |
Customs tariff item number | 84812010 | Setpoint input | ±10 V | Control electronics | Internal |
Customs tariff weight per | 1 | Control oil supply | None | Customs tariff country of origin | DE |
Adjustment type | Electrical | Sealing material | FKM |