Manufacturer part number: R901350184
Brand: BOSCH REXROTH
Price: 1,001.58 €
Delivery time: 5 Days
Customs tariff — weight: 3.6 kg
Spool symbol: J
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R901350184
Maximum flow rate (l/min) | 160 | Spool return in main valve | None | Spool position | Not monitored |
---|---|---|---|---|---|
Screw-in bore | No screw-in valve | Valve type | Directional spool valve | Customs tariff — weight per | 1 |
Customs tariff — weight unit | kg | Customs tariff — item number | 84812010 | Nominal size | 10 |
Actuation type | Direct-operated | Spring return | With spring return | Main connections | 4 |
Maximum operating pressure (bar) | 350 | Actuation | Hand lever | Type | WMM |
Auxiliary actuation device | Without auxiliary actuation device | Device series | 5X | Customs tariff — country of origin | DE |
Control oil supply | None | Adjustment type | Mechanical | Sealing material | NBR |
This page is BOSCH REXROTH Directional Spool Valve 4WMM10, part number R901350184.
You can find the detail information about specifications and dimensions on part number R901350184.
Part Number |
---|
R901350265 |
R901350267 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff — weight (kg) | Spool symbol |
---|---|---|---|---|---|---|
1,001.58 € | 1 | 5 Days | 3.58 | E | ||
1,047.58 € | 1 | 5 Days | 3.6 | G |