Manufacturer part number: R901061858
Brand: BOSCH REXROTH
Price: 909.14 €
Delivery time: 5 Days
Type code: KBVSC3AA/LCG24K4V
Customs tariff weight: 0.72 kg
Pressure rating in bar: 50
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R901061858
Maximum Applicable Pressure(MPa) | 10.01 or More | Maximum flow rate (l/min) | 200 | Adjustment element | Electrical |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Voltage (V/Hz) | DC 24 V | Pilot control valve | None |
Setpoint | At setpoint = 0, the minimum pressure is set | Nominal size | 3 | Actuation type | Pilot-controlled |
Maximum operating pressure (bar) | 350 | Type of connection | Without cable socket, with component plug in accordance with DIN EN 175 301-803 | Type | KBVS |
Device series | A | Check valve | without check valve | Customs tariff item number | 84812010 |
Customs tariff weight per | 1 | Control oil supply | None | Customs tariff country of origin | DE |
Adjustment type | Electrical | Sealing material | FKM |
This page is BOSCH REXROTH Proportional Pressure Relief Valve KBVS.3A, part number R901061858.
You can find the detail information about specifications and dimensions on part number R901061858.
Part Number |
---|
R901061859 |
R901061869 |
R901061873 |
R901061874 |
R901061875 |
R901061877 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type code | Customs tariff weight (kg) | Pressure rating in bar |
---|---|---|---|---|---|---|---|
909.14 € | 1 | 5 Days | KBVSF3AA/LCG24K4V | 0.725 | 100 | ||
909.14 € | 1 | 5 Days | KBVSH3AA/ACG24K4V | 0.713 | 150 | ||
909.14 € | 1 | 5 Days | KBVSL3AA/LCG24K4V | 0.72 | 210 | ||
909.14 € | 1 | 5 Days | KBVSN3AA/ACG24K4V | 0.72 | 250 | ||
909.14 € | 1 | 5 Days | KBVSP3AA/ACG24K4V | 0.72 | 315 | ||
909.14 € | 1 | 5 Days | KBVSR3AA/ACG24K4V | 0.721 | 350 |