Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R901018586 |
R901018587 |
R901018588 |
R901018592 |
R901018593 |
R901018597 |
R901018598 |
R901049691 |
Part Number | Minimum order quantity | Volume Discount | Type code | Customs tariff weight (kg) | Pressure rating in bar | |
---|---|---|---|---|---|---|
1 | 5 Days | KBPSC8BA/HCG24K4V | 0.45 | 50 | ||
1 | 5 Days | KBPSF8BA/HCG24K4V | 0.44 | 100 | ||
1 | 5 Days | KBPSL8BA/HCG24K4V | 0.451 | 210 | ||
1 | 5 Days | KBPSN8BA/HCG24K4V | 0.46 | 250 | ||
1 | 5 Days | KBPSP8BA/HCG24K4V | 0.451 | 315 | ||
1 | 5 Days | KBPSR8BA/HCG24K4V | 0.44 | 350 | ||
1 | 5 Days | KBPST8BA/HCG24K4V | 0.448 | 420 | ||
1 | 5 Days | KBPSH8BA/HCG24K4V | 0.451 | 150 |
Loading...
Maximum Applicable Pressure(MPa) | 10.01 or More | Maximum flow rate (l/min) | 2 | Adjustment element | Electrical |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Voltage (V/Hz) | DC 24 V | Pilot control valve | None |
Setpoint | At setpoint = 0, the maximum pressure is set | Nominal size | 8 | Actuation type | Direct-operated |
Maximum operating pressure (bar) | 420 | Type of connection | Without cable socket, with component plug in accordance with DIN EN 175 301-803 | Type | KBPS |
Device series | A | Check valve | without check valve | Customs tariff item number | 84812010 |
Customs tariff weight per | 1 | Control oil supply | None | Customs tariff country of origin | DE |
Adjustment type | Electrical | Sealing material | FKM |