BOSCH REXROTH Pressure-Reducing Valve DR Component Series 5X (R900596928)

BOSCH REXROTH Pressure-Reducing Valve DR Component Series 5X R900596928

Product Details:

Manufacturer part number: R900596928

Brand: BOSCH REXROTH

Price: 1,571.08

Delivery time: 5 Days


Technical Data:

Maximum flow rate (l/min): 400

Adjustment element: Bushing with hexagon and protective cap

Type code: DR 30-5-5X/315Y

Customs tariff weight: 8.3 kg

Nominal size: 30


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R900596928

Part Number
R900596928
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum flow rate (l/min) Adjustment element Type code Customs tariff weight
(kg)
Nominal size Pressure rating in bar

1,571.08 €

1 5 Days 400Bushing with hexagon and protective capDR 30-5-5X/315Y8.330315

Loading...

  1. 1

Basic information

Maximum Applicable Pressure(MPa) 10.01 or More Valve type Pressure-reducing valve Customs tariff weight unit kg
Pilot control valve None Actuation type Direct-operated Maximum operating pressure (bar) 350
Type DR Device series 5X Check valve without check valve
Customs tariff item number 84812010 Customs tariff weight per 1 Control oil supply Internal pilot oil supply and external pilot oil return
Customs tariff country of origin DE Adjustment type Mechanical Sealing material NBR

This page is BOSCH REXROTH Pressure-Reducing Valve DR Component Series 5X, part number R900596928.
You can find the detail information about specifications and dimensions on part number R900596928.

Variation of this product

Part Number
R900596500
R900596517
R900596754
R900597048
R900597132
R900597158
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum flow rate (l/min) Adjustment element Type code Customs tariff weight
(kg)
Nominal size Pressure rating in bar

1,571.08 €

1 5 Days 400Bushing with hexagon and protective capDR 30-5-5X/200Y8.330200

1,169.58 €

1 5 Days 150Rotary knobDR 10-4-5X/200Y3.7210200

1,204.72 €

1 5 Days 300Bushing with hexagon and protective capDR 20-5-5X/315YM5.3220315

1,319.74 €

1 5 Days 300Bushing with hexagon and protective capDR 20-5-5X/315Y5.3820315

1,033.95 €

1 5 Days 150Bushing with hexagon and protective capDR 10-5-5X/315YM3.6610315

1,437.52 €

1 5 Days 400Bushing with hexagon and protective capDR 30-5-5X/200YM8.44130200

Tech Support