BOSCH REXROTH Pressure Cut-Off Valve DA (R900503335)

BOSCH REXROTH Pressure Cut-Off Valve DA R900503335

Product Details:

Manufacturer part number: R900503335

Brand: BOSCH REXROTH

Price: 1,862.88

Delivery time: 5 Days


Technical Data:

Maximum flow rate (l/min): 120

Adjustment element: Rotary knob

Type code: DA 20-1-5X/200-17

Customs tariff weight: 7.72 kg

Pilot control valve: None


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R900503335

Part Number
R900503335
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum flow rate (l/min) Adjustment element Type code Customs tariff weight
(kg)
Pilot control valve Nominal size Connection Switching pressure differential Pressure rating in bar Control oil supply

1,862.88 €

1 5 Days 120Rotary knobDA 20-1-5X/200-177.72None25Subplate mountingOn average 17%200Internal pilot oil supply and internal pilot oil discharge

Loading...

  1. 1

Basic information

Maximum Applicable Pressure(MPa) 10.01 or More Valve type Pressure cut-off valve Customs tariff weight unit kg
Actuation type Pilot-controlled Maximum operating pressure (bar) 315 Type DA
Device series 5X Check valve without check valve Customs tariff item number 84812010
Customs tariff weight per 1 Customs tariff country of origin DE Adjustment type Mechanical
Sealing material NBR

This page is BOSCH REXROTH Pressure Cut-Off Valve DA, part number R900503335.
You can find the detail information about specifications and dimensions on part number R900503335.

Variation of this product

Part Number
R900500580
R900500791
R900501857
R900503396
R900504453
R900507010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum flow rate (l/min) Adjustment element Type code Customs tariff weight
(kg)
Pilot control valve Nominal size Connection Switching pressure differential Pressure rating in bar Control oil supply

1,862.88 €

1 5 Days 80Bushing with hexagon and protective capDA 20-2-5X/315-107.68None25Subplate mountingOn average 10%315Internal pilot oil supply and internal pilot oil discharge

2,817.72 €

1 5 Days 240Bushing with hexagon and protective capDA 30-2-5X/100-1713.48None32Subplate mountingOn average 17%100Internal pilot oil supply and internal pilot oil discharge

2,817.72 €

1 5 Days 240Bushing with hexagon and protective capDA 30-2-5X/200-1713.44None32Subplate mountingOn average 17%200Internal pilot oil supply and internal pilot oil discharge

2,817.72 €

1 5 Days 240Bushing with hexagon and protective capDA 30-2-5X/315-1713.5None32Subplate mountingOn average 17%315Internal pilot oil supply and internal pilot oil discharge

1,515.60 €

1 5 Days 40Bushing with hexagon and protective capDA 10-2-5X/200-103.7None10Subplate mountingOn average 10 %200Internal pilot oil supply and internal pilot oil discharge

2,817.72 €

1 5 Days 240Bushing with hexagon and protective capDA 30-2-5X/200-17Y13.341None32Subplate mountingOn average 17%200Internal pilot oil supply and external pilot oil return

Tech Support