BOSCH REXROTH Pressure Relief Valve DB..W65 (R900374188)

BOSCH REXROTH Pressure Relief Valve DB..W65 R900374188

Product Details:

Manufacturer part number: R900374188

Brand: BOSCH REXROTH

Price: 530.06

Delivery time: 5 Days


Technical Data:

Maximum flow rate (l/min): 200

Adjustment element: Rotary knob

Type code: DB 10-1-4X/350 W65

Screw-in valve: Vertical cartridge

Customs tariff weight: 1.9 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R900374188

Part Number
R900374188
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum flow rate (l/min) Adjustment element Type code Screw-in valve Customs tariff weight
(kg)
Nominal size Cracking pressure Connection Device series Pressure rating in bar Control oil supply Sealing material

530.06 €

1 5 Days 200Rotary knobDB 10-1-4X/350 W65Vertical cartridge1.910--4X350NoneNBR

Loading...

  1. 1

Basic information

Maximum Applicable Pressure(MPa) 10.01 or More Valve type Pressure relief valve Customs tariff weight unit kg
Pilot control valve None Actuation type Pilot-controlled Maximum operating pressure (bar) 350
Type DB Check valve without check valve Customs tariff item number 84812010
Customs tariff weight per 1 Customs tariff country of origin DE Adjustment type Mechanical

This page is BOSCH REXROTH Pressure Relief Valve DB..W65, part number R900374188.
You can find the detail information about specifications and dimensions on part number R900374188.

Variation of this product

Part Number
R900372794
R900373651
R900373711
R900389364
R900397265
R900400324
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum flow rate (l/min) Adjustment element Type code Screw-in valve Customs tariff weight
(kg)
Nominal size Cracking pressure Connection Device series Pressure rating in bar Control oil supply Sealing material

530.06 €

1 5 Days 200Rotary knobDB 10-1-4X/200 W65Vertical cartridge1.8610--4X200NoneNBR

612.22 €

1 5 Days 400Rotary knobDB 20-1-4X/200 W65Vertical cartridge2.6820--4X200NoneNBR

460.11 €

1 5 Days 400Bushing with hexagon and protective capDB 20 K2-1X/100YV-0.31720-Screw-in valve1X100Internal pilot oil supply and external pilot oil returnFKM

612.22 €

1 5 Days 400Rotary knobDB 20-1-4X/350 W65Vertical cartridge2.6820--4X350NoneNBR

530.06 €

1 5 Days 200Rotary knobDB 10-1-4X/100 W65Vertical cartridge1.8410--4X100NoneNBR

460.11 €

1 5 Days 400Bushing with hexagon and protective capDB 20 K2-1X/50YV-0.3220-Screw-in valve1X50Internal pilot oil supply and external pilot oil returnFKM

Tech Support