BOSCH REXROTH Pressure Relief Valve ZDB 6, Z2DB 6 (R900409933)

BOSCH REXROTH Pressure Relief Valve ZDB 6, Z2DB 6 R900409933

Product Details:

Manufacturer part number: R900409933

Brand: BOSCH REXROTH

Price: 433.03

Delivery time: 5 Days


Technical Data:

Adjustment element: Bushing with hexagon and protective cap

Type code: ZDB 6 VP2-4X/100V

Customs tariff weight: 1.161 kg

Relief function from to: P - T

Type: ZDB


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R900409933

Part Number
R900409933
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adjustment element Type code Customs tariff weight
(kg)
Relief function from to Type Pressure rating in bar Sealing material

433.03 €

1 5 Days Bushing with hexagon and protective capZDB 6 VP2-4X/100V1.161P - TZDB100FKM

Loading...

  1. 1

Basic information

Maximum Applicable Pressure(MPa) 10.01 or More Maximum flow rate (l/min) 60 Valve type Pressure relief valve
Customs tariff weight unit kg Pilot control valve None Nominal size 6
Actuation type Pilot-controlled Maximum operating pressure (bar) 315 Device series 4X
Check valve without check valve Customs tariff item number 84812010 Customs tariff weight per 1
Control oil supply None Customs tariff country of origin DE Adjustment type Mechanical

This page is BOSCH REXROTH Pressure Relief Valve ZDB 6, Z2DB 6, part number R900409933.
You can find the detail information about specifications and dimensions on part number R900409933.

Variation of this product

Part Number
R900409854
R900409886
R900409889
R900409936
R900411312
R900411314
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Adjustment element Type code Customs tariff weight
(kg)
Relief function from to Type Pressure rating in bar Sealing material

433.03 €

1 5 Days Bushing with hexagon and protective capZDB 6 VB2-4X/200V1.15B - TZDB200FKM

433.03 €

1 5 Days Bushing with hexagon and protective capZDB 6 VA2-4X/200V1.14A - TZDB200FKM

433.03 €

1 5 Days Bushing with hexagon and protective capZDB 6 VA2-4X/100V1.14A - TZDB100FKM

433.03 €

1 5 Days Bushing with hexagon and protective capZDB 6 VB2-4X/100V1.16B - TZDB100FKM

647.85 €

1 5 Days Bushing with hexagon and protective capZ2DB 6 VC2-4X/200V1.46A - T and B - TZ2DB200FKM

647.85 €

1 5 Days Bushing with hexagon and protective capZ2DB 6 VD2-4X/200V1.4A - B and B - AZ2DB200FKM

Tech Support