SKF Simplex Sprocket for 3 / 4" × 7 / 16" Taper Bushings for 12B-1 Chains (PHS 12B-1TBH17)

SKF Simplex Sprocket for 3 / 4" × 7 / 16" Taper Bushings for 12B-1 Chains PHS 12B-1TBH17

Product Details:

Manufacturer part number: PHS 12B-1TBH17

Brand: SKF

Price: 45.92

Delivery time: 5 Days


Technical Data:

Number of Teeth: 17 T

Max. Shaft Bore Dia. dmax: 41.3 mm

Min. Shaft Bore Dia. dmin: 14 mm

Customs tariff — weight: 0.7 kg

Hub diameter H: 76 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PHS 12B-1TBH17

Part Number
PHS 12B-1TBH17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
Max. Shaft Bore Dia. dmax
(mm)
Min. Shaft Bore Dia. dmin
(mm)
Customs tariff — weight
(kg)
Hub diameter H
(mm)
Total width L
(mm)
Hardened teeth (yes / no) Pitch circle diameter
(mm)
Taper bush number

45.92 €

1 5 Days 1741.3140.77625Yes103.671.610

Loading...

  1. 1

Basic information

Number of Tracks 1 Material Steel Design European
Customs tariff — weight per 1 Tooth width(mm) 11.1 Customs tariff — weight unit kg
Customs tariff — item number 84839089 Norm DIN 8187/ISO 606, European type Internal width (inch) b1(inch) 7/16
Inner width b1(mm) 11.75 Pitch (inch) p(inch) 3/4 Type 12B-1
Customs tariff — country of origin DE Pitch p(mm) 19.05 Hub (yes / no) Yes

This page is SKF Simplex Sprocket for 3 / 4" × 7 / 16" Taper Bushings for 12B-1 Chains, part number PHS 12B-1TBH17.
You can find the detail information about specifications and dimensions on part number PHS 12B-1TBH17.

Variation of this product

Part Number
PHS 12B-1TB27
PHS 12B-1TBH13
PHS 12B-1TBH15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Teeth
(T)
Max. Shaft Bore Dia. dmax
(mm)
Min. Shaft Bore Dia. dmin
(mm)
Customs tariff — weight
(kg)
Hub diameter H
(mm)
Total width L
(mm)
Hardened teeth (yes / no) Pitch circle diameter
(mm)
Taper bush number

80.43 €

1 5 Days 2763.5162.03210845No164.092517

36.80 €

1 5 Days 1331.8110.386025Yes79.591,210

42.22 €

1 5 Days 1541.3140.487025Yes91.631.610

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360