BOSCH REXROTH Proportional Pressure Reducing Valve 3DREP (R900954417)

BOSCH REXROTH Proportional Pressure Reducing Valve 3DREP R900954417

Product Details:

Manufacturer part number: R900954417

Brand: BOSCH REXROTH

Price: 2,106.28

Delivery time: 5 Days


Technical Data:

Type code: 3DREP 6 A-2X/25EG24K4/M

Customs tariff weight: 1.46 kg

Spool symbol: A

Pressure rating in bar: 25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R900954417

Part Number
R900954417
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type code Customs tariff weight
(kg)
Spool symbol Pressure rating in bar

2,106.28 €

1 5 Days 3DREP 6 A-2X/25EG24K4/M1.46A25

Loading...

  1. 1

Basic information

Maximum Applicable Pressure(MPa) 9.01 to 10 Maximum flow rate (l/min) 15 Adjustment element Electrical
Customs tariff weight unit kg Voltage (V/Hz) DC 24 V Pilot control valve None
Nominal size 6 Actuation type Proportional Maximum operating pressure (bar) 100
Type of connection Without cable socket, with component plug in accordance with DIN EN 175 301-803 Type 3DREP Pilot control Proportional solenoid with removable spool
Device series 2X Check valve without check valve Customs tariff item number 84812010
Customs tariff weight per 1 Control oil supply None Customs tariff country of origin DE
Adjustment type Electrical Sealing material NBR

This page is BOSCH REXROTH Proportional Pressure Reducing Valve 3DREP, part number R900954417.
You can find the detail information about specifications and dimensions on part number R900954417.

Variation of this product

Part Number
R900954418
R900954419
R900954420
R900954421
R900954474
R900955887
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type code Customs tariff weight
(kg)
Spool symbol Pressure rating in bar

2,106.28 €

1 5 Days 3DREP 6 A-2X/45EG24K4/M1.46A45

2,648.82 €

1 5 Days 3DREP 6 C-2X/16EG24K4/M2.021C16

2,648.82 €

1 5 Days 3DREP 6 C-2X/25EG24K4/M2.04C25

2,648.82 €

1 5 Days 3DREP 6 C-2X/45EG24K4/M2.041C45

2,106.28 €

1 5 Days 3DREP 6 A-2X/16EG24K4/M1.5A16

2,835.34 €

1 5 Days 3DREP 6 C-2X/25EG24N9K4/M2.04C25

Tech Support