Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900925810
Part Number
|
---|
R900925810 |
Part Number | Minimum order quantity | Volume Discount | Maximum flow rate (l/min) | Adjustment element | Type code | Customs tariff weight (kg) | Voltage (V/Hz) | Nominal size | Pressure rating in bar | Adjustment type | |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 300 | Bushing with hexagon and protective cap | DBW 20 BG2-4X/315-6EW110N9K4 W65 | 4.9 | Alternating current voltage 110 V | 20 | 315 | Electrical/mechanical |
Loading...
Maximum Applicable Pressure(MPa) | 10.01 or More | Screw-in valve | Vertical cartridge | Valve type | Pressure relief valve |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Pilot control valve | None | Actuation type | Open when de-energized |
Maximum operating pressure (bar) | 350 | Type of connection | Without cable socket, with component plug in accordance with DIN EN 175 301-803 | Type | DBW |
Connection | Threaded connection | Auxiliary actuation device | With concealed auxiliary actuation device (standard) | Device series | 4X |
Check valve | With directional spool valve | Customs tariff item number | 84812010 | Customs tariff weight per | 1 |
Control oil supply | None | Customs tariff country of origin | DE | Sealing material | NBR |
This page is BOSCH REXROTH Pressure Relief Valve DBW.W65, part number R900925810.
You can find the detail information about specifications and dimensions on part number R900925810.
Part Number |
---|
R900920716 |
R900923513 |
R900923539 |
R900926107 |
R900929383 |
R900931105 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum flow rate (l/min) | Adjustment element | Type code | Customs tariff weight (kg) | Voltage (V/Hz) | Nominal size | Pressure rating in bar | Adjustment type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 300 | Bushing with hexagon and protective cap | DBW 20 BG2-4X/100-6EW230N9K4 W65 | 4.9 | Alternating current voltage 230 V 50/60 Hz | 20 | 100 | Electrical/mechanical | ||
1,208.02 € | 1 | 5 Days | 150 | Bushing with hexagon and protective cap | DBW 10 BG2-4X/100-6EG24N9K4 W65 | 5.34 | DC 24 V | 10 | 100 | Electrical/mechanical | ||
- | 1 | 5 Days | 150 | Bushing with hexagon and protective cap | DBW 10 BG2-4X/315-6EW110N9K4 W65 | 5.12 | Alternating current voltage 110 V | 10 | 315 | Electrical/mechanical | ||
- | 1 | 5 Days | 150 | Bushing with hexagon and protective cap | DBW 10 BG2-4X/315-6EW230N9K4 W65 | 5.16 | Alternating current voltage 230 V 50/60 Hz | 10 | 315 | Electrical/mechanical | ||
1,208.02 € | 1 | 5 Days | 150 | Bushing with hexagon and protective cap | DBW 10 BG2-4X/200-6EG24N9K4 W65 | 5.3 | DC 24 V | 10 | 200 | Electrical/mechanical | ||
1,259.31 € | 1 | 5 Days | 300 | Bushing with hexagon and protective cap | DBW 20 BG2-4X/315-6EG24N9K4 W65 | 5.06 | DC 24 V | 20 | 315 | Electrical/mechanical |