Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R900422568 |
R900430682 |
R900430976 |
R900432731 |
R900438117 |
R900438133 |
R900438134 |
R900442490 |
R900442676 |
R900459508 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Adjustment element | Type code | Customs tariff weight (kg) | Pressure rating in bar | Sealing material | |
---|---|---|---|---|---|---|---|---|---|
455.05 € | 1 | 5 Days | Bushing with hexagon and protective cap | DR 10 K5-3X/50YM | 0.34 | 50 | NBR | ||
455.05 € | 1 | 5 Days | Bushing with hexagon and protective cap | DR 10 K5-3X/315YM | 0.333 | 315 | NBR | ||
500.55 € | 1 | 5 Days | Bushing with hexagon and protective cap | DR 10 K5-3X/50YMV | 0.327 | 50 | FKM | ||
500.55 € | 1 | 5 Days | Bushing with hexagon and protective cap | DR 10 K5-3X/100YMV | 0.327 | 100 | FKM | ||
500.55 € | 1 | 5 Days | Bushing with hexagon and protective cap | DR 10 K5-3X/200YMV | 0.34 | 200 | FKM | ||
455.05 € | 1 | 5 Days | Rotary knob | DR 10 K4-3X/200YM | 0.38 | 200 | NBR | ||
455.05 € | 1 | 5 Days | Bushing with hexagon and protective cap | DR 10 K5-3X/200YM | 0.34 | 200 | NBR | ||
455.05 € | 1 | 5 Days | Rotary knob | DR 10 K4-3X/100YM | 0.37 | 100 | NBR | ||
455.05 € | 1 | 5 Days | Rotary knob | DR 10 K4-3X/315YM | 0.38 | 315 | NBR | ||
455.05 € | 1 | 5 Days | Bushing with hexagon and protective cap | DR 10 K5-3X/100YM | 0.328 | 100 | NBR |
Loading...
Maximum Applicable Pressure(MPa) | 10.01 or More | Maximum flow rate (l/min) | 100 | Valve type | Pressure-reducing valve |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Pilot control valve | None | Nominal size | 10 |
Actuation type | Direct-operated | Maximum operating pressure (bar) | 315 | Type | DR |
Connection | As integrated valve (cartridge) | Device series | 3X | Check valve | without check valve |
Customs tariff item number | 84812010 | Customs tariff weight per | 1 | Control oil supply | Internal pilot oil supply and external pilot oil return |
Customs tariff country of origin | DE | Adjustment type | Mechanical |