Manufacturer part number: R900203849
Brand: BOSCH REXROTH
Price: Please contact the support for quotation
Delivery time: 5 Days
Type code: DBDS 2 K2X/25
Customs tariff weight: 0.234 kg
Pressure rating in bar: 25
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900203849
Maximum Applicable Pressure(MPa) | 10.01 or More | Maximum flow rate (l/min) | 2 | Adjustment element | Hexagon with protective cap |
---|---|---|---|---|---|
Valve type | Pressure relief valve | Customs tariff weight unit | kg | Pilot control valve | None |
Nominal size | 2 | Actuation type | Direct-operated | Maximum operating pressure (bar) | 420 |
Type | DBD | Connection | As screw-in valve (cartridge) | Device series | 2X |
Check valve | without check valve | Customs tariff item number | 84812010 | Customs tariff weight per | 1 |
Control oil supply | None | Customs tariff country of origin | DE | Adjustment type | Mechanical |
Sealing material | NBR |
This page is BOSCH REXROTH Pressure Relief Valve DBD.2K, part number R900203849.
You can find the detail information about specifications and dimensions on part number R900203849.
Part Number |
---|
R900203850 |
R900203851 |
R900203852 |
R900203853 |
R900203854 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type code | Customs tariff weight (kg) | Pressure rating in bar |
---|---|---|---|---|---|---|---|
- | 1 | 5 Days | DBDS 2 K2X/50 | 0.235 | 50 | ||
- | 1 | 5 Days | DBDS 2 K2X/100 | 0.23 | 100 | ||
- | 1 | 5 Days | DBDS 2 K2X/200 | 0.23 | 200 | ||
- | 1 | 5 Days | DBDS 2 K2X/315 | 0.23 | 315 | ||
- | 1 | 5 Days | DBDS 2 K2X/420 | 0.238 | 420 |